JAJSNP5 January 2024 TAC5411-Q1
ADVANCE INFORMATION
Figure 6-44 and Figure 6-45 respectively show the magnitude response and the pass-band ripple for an interpolation filter with a sampling rate of 96kHz or 88.2kHz. Table 6-35 lists the specifications for an interpolation filter with a 96kHz or 88.2kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.452 × fS | –0.2 | 0.04 | dB | |
Stop-band attenuation | Frequency range is 0.58 × fS to 3.42 × fS | 82.4 | dB | ||
Group delay or latency | Frequency range is 0 to 0.454 × fS | 16.7 | 1/fS |