JAJSNP5 January 2024 TAC5411-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ta(MISO) | MISO access time | IOVDD = 1.8 V | 18 | ns | ||
IOVDD = 3.3 V | 14 | |||||
td(MISO) | SCLK to MISO delay | 50% of SCLK to 50% of MISO, IOVDD = 1.8 V | 19 | ns | ||
50% of SCLK to 50% of MISO, IOVDD = 3.3 V | 15 | |||||
tdis(MISO) | MISO disable time | IOVDD = 1.8 V | 18 | ns | ||
IOVDD = 3.3 V | 14 |