SLASF39 December 2023 TAD5112-Q1
ADVANCE INFORMATION
Table 8-1 lists the design parameters for this application.
PARAMETER | VALUE |
---|---|
AVDD | 3.3V |
IOVDD | 1.2V or 1.8V or 3.3V |
AVDD supply current consumption | TBD |
IOVDD supply current consumption | TBD |
Maximum MICBIAS current | 5mA |
Load on OUT1M, OUT1P, OUT2M, OUT2P | >600 ohms |