JAJSSN9 December 2023 TAD5212
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | AVDD to AVSS | –0.3 | 3.9 | V |
Supply voltage | IOVDD to VSS (thermal pad) | –0.3 | 3.9 | V |
Ground voltage differences | AVSS to VSS (thermal pad) | –0.3 | 0.3 | V |
Analog input voltage | Analog input pins voltage to AVSS | –0.3 | 5.656 | V |
Digital input voltage | Digital input pins voltage to VSS (thermal pad) | –0.3 | IOVDD + 0.3 | V |
Temperature | Functional ambient, TA | -55 | 125 | °C |
Operating ambient, TA | –40 | 125 | ||
Junction, TJ | –40 | 150 | ||
Storage, Tstg | –65 | 150 |