SLASET8 December 2019 TAS2110
PRODUCTION DATA.
Boost Configure 2
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | BST_IR[1:0] | RW | 1h | Boost inductor range
00b = less than 0.6 uH 01b = 0.6 uH to 1.3 uH 10b = 1.3 uH to 2.5 uH 11b = Reserved |
5 | BST_SYNC | RW | 0h | Boost sync to clock
0b = Not synced 1b = Synced |
4 | BST_PA | RW | 0h | Boost sync phase
0b = 0 deg 1b = 180 deg |
3-0 | BST_VREG[3:0] | RW | Bh | Boost Maximum Voltage
0000b = Reserved 0001b = 6.5 V 0010b = 7.0 V .... 1011b = 11.5 V .... 1101b = 12.5 V 1110b-1111b = Reserved |