JAJSDJ0C February 2013 – September 2021 TAS2505
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INTERNAL OSCILLATOR—RC_CLK | ||||||
Oscillator frequency | 8.48 | MHz | ||||
DAC DIGITAL INTERPOLATION FILTER CHARACTERISTICS | ||||||
See TAS2505 Application Reference Guide (SLAU472) for DAC interpolation filter characteristics. | ||||||
DAC OUTPUT TO CLASS-D SPEAKER OUTPUT; LOAD = 4 Ω (DIFFERENTIAL) | ||||||
ICN | Idle channel noise | BTL measurement, class-D gain = 6 dB, Measured as idle-channel noise, A-weighted(2) (1) | 37 | μVms | ||
Output voltage | BTL measurement, class-D gain = 6 dB, –3-dBFS input | 1.4 | Vrms | |||
THD+N | Total harmonic distortion + noise | BTL measurement, DAC input = –6 dBFS, class-D gain = 6 dB | –73.9 | dB | ||
PSRR | Power-supply rejection ratio | BTL measurement, ripple on SPKVDD = 200 mVPP at 1 kHz | 55 | dB | ||
Mute attenuation | Mute | 103 | dB | |||
PO | Maximum output power | SPKVDD = 3.6 V, BTL measurement, CM = 0.9V, class-D gain = 18 dB, THD = 10% | 1.1 | W | ||
SPKVDD = 4.2 V, BTL measurement, CM = 0.9 V, class-D gain = 18 dB, THD = 10% | 1.4 | |||||
SPKVDD = 3.6 V, BTL measurement, CM = 0.9V, class-D gain = 18 dB, THD = 1% | 0.8 | |||||
SPKVDD = 4.2 V, BTL measurement, CM = 0.9V, class-D gain = 18 dB, THD = 1% | 1.1 | |||||
SPKVDD = 5.5 V, BTL measurement, CM = 0.9V, class-D gain = 18 dB | 2 | |||||
DAC OUTPUT TO CLASS-D SPEAKER OUTPUT; LOAD = 8 Ω (DIFFERENTIAL) | ||||||
ICN | Idle channel noise | BTL measurement, class-D gain = 6 dB, measured as idle-channel noise, A-weighted(2) (1) | 35.2 | μVms | ||
Output voltage | BTL measurement, class-D gain = 6 dB, –3-dBFS input | 1.4 | Vrms | |||
THD+N | Total harmonic distortion + noise | BTL measurement, DAC input = –6 dBFS, class-D gain = 6 dB | –73.6 | dB | ||
PO | Maximum output power | SPKVDD = 3.6 V, BTL measurement, CM = 0.9 V, class-D gain = 18 dB, THD = 10% | 0.7 | W | ||
SPKVDD = 4.2 V, BTL measurement, CM = 0.9 V, class-D gain = 18 dB, THD = 10% | 1 | |||||
SPKVDD = 5.5 V, BTL measurement, CM = 0.9 V, class-D gain = 18 dB, THD = 10% | 1.7 | |||||
SPKVDD = 3.6 V, BTL measurement, CM = 0.9 V, class-D gain = 18 dB, THD = 1% | 0.5 | |||||
SPKVDD = 4.2 V, BTL measurement, CM = 0.9 V, class-D gain = 18 dB, THD = 1% | 0.8 | |||||
SPKVDD = 5.5 V, BTL measurement, CM = 0.9 V, class-D gain = 18 dB, THD = 1% | 1.3 | |||||
ANALOG BYPASS TO CLASS-D SPEAKER AMPLIFIER | ||||||
Device setup | BTL measurement, driver gain = 6 dB, load = 4 Ω (differential), 50 pF, input signal frequency fi = 1 KHz | |||||
Voltage gain | Input common-mode = 0.9 V | 4 | V/V | |||
Gain error | –1 dBFS (446 mVrms), 1-kHz input signal | ±0.7 | dB | |||
ICN | Idle channel noise | Idle channel, IN1L and IN1R ac-shorted to ground, measured as idle-channel noise, A-weighted(2) (1) | 32.6 | μVms | ||
THD+N | Total harmonic distortion + noise | –1 dBFS (446 mVrms), 1-kHz input signal | –73.7 | dB | ||
LOW DROPOUT REGULATOR (AVDD) | ||||||
AVDD output voltage 1.8 V | SPKVDD = 2.7 V, page 1, reg 2, D5-D4 = 00, IO = 50 mA | 1.79 | V | |||
SPKVDD = 3.6 V, page 1, reg 2, D5-D4 = 00, IO = 50 mA | 1.79 | V | ||||
SPKVDD = 5.5 V, page 1, reg 2, D5-D4 = 00, IO = 50 mA | 1.79 | V | ||||
Output voltage accuracy | SPVDD = 2.7 V | ±2 | % | |||
Load regulation | SPVDD = 2.7 V, 0 A to 50 mA | 7 | mV | |||
Line regulation | Input supply range 2.7 V to 5.5 V | 0.6 | mV | |||
Decoupling capacitor | 1.0 | uF | ||||
Bias current | 55 | uA | ||||
Noise at 0-A load | A-weighted, 20-Hz to 20-kHz bandwidth | 166 | uV | |||
Noise at 50-mA load | A-weighted, 20-Hz to 20-kHz bandwidth | 174 | uV | |||
SHUTDOWN POWER CONSUMPTION | ||||||
Device setup | Power down POR, /RST held low, AVDD = 1.8V, IOVDD = 1.8 V, SPKVDD = 4.2 V, DVDD = 1.8 V | |||||
I(AVDD) | 1.32 | µA | ||||
I(DVDD) | 0.04 | µA | ||||
I(IOVDD) | 0.68 | µA | ||||
I(SPKVDD) | 2.24 | µA | ||||
DIGITAL INPUT/OUTPUT | ||||||
Logic family | CMOS | |||||
VIH | Logic level | IIH = 5 μA, IOVDD ≥ 1.6 V | 0.7 × IOVDD | V | ||
IIH = 5 μA, IOVDD < 1.6 V | IOVDD | |||||
VIL | IIL = 5 μA, IOVDD ≥ 1.6 V | –0.3 | 0.3 × IOVDD | V | ||
IIL = 5 μA, IOVDD < 1.6 V | 0 | |||||
VOH | IOH = 2 TTL loads | 0.8 × IOVDD | V | |||
VOL | IOL = 2 TTL loads | 0.25 | V | |||
Capacitive load | 10 | pF |