JAJSDJ0D February 2013 – January 2025 TAS2505
PRODUCTION DATA
TAS2505 is a low power analog and digital input class-D speaker amplifier. It supports 24-bit digital I2S data for mono playback. This device is able to drive a speaker up to 4Ω and programmable digital-signal processing block. The programmable digital-signal processing block can support Bass boost, treble or EQ functions. The volume level can be controlled by register control. The device can be controlled through I2C or SPI bus. The device also includes two analog inputs for mixing in speaker path.