The TAS2552 is a high efficiency Class-D audio power amplifier with advanced battery current management and an integrated Class-G boost converter. The device constantly measures the current and voltage across the load and provides a digital stream of this information.
The Class-G boost converter generates the Class-D amplifier supply rail. During low Class-D output power, the boost improves efficiency by deactivating and connecting VBAT directly to the Class-D amplifier supply. When high power audio is required, the boost quickly activates to provide significantly louder audio than a stand-alone amplifier connected directly to the battery.
The AGC automatically adjusts Class-D gain to reduce battery current at end-of-charge voltages, preventing output clipping, distortion and early system shutdown. The fixed gain is adjustable via I2C. The gain range is -7 dB to +24 dB in 1 dB steps.
In addition to a differential mono analog input, the TAS2552 has built-in a 16-bit D/A converter used with a digital input. Moving the D/A converter from the digital host processor into the integrated amplifier process provides better dynamic performance at lower system cost. Additionally, since the PCB routing is digital rather than analog, sensitivity to external perturbations such as GSM frame-rate noise is decreased at the system level.
ORDER NUMBER | PACKAGE | BODY SIZE |
---|---|---|
TAS2552YFF | WCSP (30) | 2.855 mm x 2.575 mm |
Changes from A Revision (February 2014) to B Revision
Changes from * Revision (January 2014) to A Revision
TERMINAL | INPUT/OUTPUT/POWER | DESCRIPTION | |
---|---|---|---|
NAME | BALL WCSP | ||
PGND | A1 | P | Power ground. Connect to high current ground plane. |
OUT– | A2 | O | Inverting Class D output. |
OUT+ | A3 | O | Non-inverting Class D output. |
PVDD | A4 | P | Class-D power supply. Connected internally to VBOOST – do not drive this terminal externally. |
VBOOST | A5 | P | 8.5 V boost output. Connected internally to PVDD – do not drive this terminal externally. |
BIAS | B1 | O | Mid-rail reference for Class D channel. |
VSENSE– | B2 | I | Inverting voltage sense input. |
VSENSE+ | B3 | I | Non-inverting voltage sense input. |
SW | B4,B5 | I/O | Boost switch terminal. |
AGND | C1,C2 | P | Analog ground. Connect to low noise ground plane. |
VREG | C3 | O | High-side FET gate drive boost converter. |
PGND | C4,C5 | P | Power ground. Connect to high current ground plane. |
VBAT | D1 | P | Battery power supply. Connect to 3.0 V to 5.5 V battery supply. |
AIN– | D2 | I | Inverting analog input. |
DIN | D3 | I | Audio serial data input. Format is I2S, LJF, RJF, or TDM data. |
ADDR | D4 | I | I2C address select terminal. Set ADDR = GND for device 7-bit address 0x40; set ADDR = IOVDD for 7-bit address 0x41. |
SDA | D5 | I/O | I2C control bus data. |
AVDD | E1 | P | Analog low voltage supply terminal. Connect to 1.65 V to 1.95 V supply. |
AIN+ | E2 | I | Non-inverting analog input. |
DOUT | E3 | O | Serial I/V digital output. Format is I2S, LJF, RJF, TDM, or undecimated PDM data. |
IVCLKIN | E4 | I | Serial clock input for undecimated PDM I/V data. |
SCL | E5 | I | I2C control bus clock. |
EN(1) | F2 | I | Device enable (HIGH = Normal Operation, LOW = Standby) |
WCLK | F3 | I | Audio serial word clock. |
BCLK | F4 | I | Audio serial bit clock. |
MCLK | F5 | I | External master clock. |
IOVDD | F1 | P | Supply for digital input and output levels. Voltage range is 1.5 V to 3.6 V. |