JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | OVER_CURRENT | R | 0 | SPK Over-current STICKY - Cleared once read is
0: SPK Over-current is not detected 1: SPK Over-current is detected |
D6 | UNDER_VOLTAGE | R | 0 | SPK Over-voltage STICKY - Cleared once read is
0: Analog supplies under voltage is not detected 1: Analog supplies under voltage is detected |
D5 | RESERVED | R | 0 | Reserved |
D4 | OVER_TEMP | R | 0 | Over-temperature STICKY - Cleared once read is
0: Over-temperature is not detected 1: Over-temperature is detected |
D3 | BROWNOUT | R | 0 | Brownout STICKY - Cleared once read is
0: Normal supply is present 1: Brownout condition is detected |
D2 | CLK_PRESENT | R | 0 | Clock Present STICKY - Cleared once read is
0: Clock is present 1: Clock is lost |
D1 | SAR_COMPLETE | R | 0 | SAR complete STICKY - Cleared once read is
0: SAR has not completed 1: SAR complete |
D0 | RESERVED | R | 0 | Reserved |