JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7-D5 | ASI1D_INTERFACE | R/W | 000 | ASI1 DAC interface is
000: I2S 001: DSP 010: Right-Justified (RJF). Non-zero values of ASI1_OFFSET1 not supported. 011: Left-Justified (LJF) 100: MonoPCM 101-111: Reserved |
D4-D3 | ASI1D_WORD_LEN | R/W | 10 | ASI1 DAC word length is
00: 16 bits 01: 20 bits 10: 24 bits 11: 32 bits |
D2-D1 | RESERVED | R/W | 00 | Reserved. Write only reset values. |
D0 | ASI1_TRISTATE | R/W | 0 | Tri-stating of DOUT1 for the extra ASI1_BCLK cycles after Data Transfer is over for a frame is
0: Disabled 1: Enabled |