JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7-D5 | ASI2D_INTERFACE | R/W | 000 | ASI2 DAC interface is
000: I2S 001: DSP 010: Right Justified (RJF). Non-zero values of ASI2_OFFSET not supported. 011: Left Justified (LJF) 100: MonoPCM 101-111: Reserved |
D4-D3 | ASI2D_WORD_LEN | R/W | 10 | ASI2 DAC word length is
00: 16 bits 01: 20 bits 10: 24 bits 11: 32 bits |
D2-D1 | RESERVED | R/W | 00 | Reserved. Write only reset values. |
D0 | ASI2_TRISTATE | R/W | 0 | Tristating of DOUT1 for the extra ASI2_BCLK cycles after Data Transfer is over for a frame
0: Disabled 1: Enabled |