JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | RESERVED | R/W | 0 | Reserved. Write only reset values. |
D6 | GPIO4_OVAL | R/W | 0 | GPIO4 general purpose output value is
0: Low(0) 1: High(1) |
D5 | RESERVED | R/W | 0 | Reserved. Write only reset values. |
D4-D0 | GPIO4_FUNC | R/W | 0 0111 | Pin IRQ_GPIO4 function is
0 0000: Disabled (Input and Output buffers powered down) 0 0001: Input mode 0 0010: Reserved 0 0011: Output = General Purpose Output level set by bit D6 0 0100: Output = General Purpose Output level set by B0_P1_R88 & B0_P1_R87 0 0101: Output = Reserved 0 0110: Output = CLKOUT Output 0 0111: Output = INT1 Interrupt Output 0 1000: Output = INT2 Interrupt Output 0 1001: Output = INT3 Interrupt Output 0 1010: Output = INT4 Interrupt Output 0 1011: Reserved 0 1100: Output = ASI1_WCLK_OUT 0 1101: Output = ASI1_BCLK_OUT 0 1110: Output = ASI1_WCLK_ADC_OUT 0 1111: Output = ASI1_BCLK_ADC_OUT 1 0000: Output = ASI1_DOUT 1 0001: Output = ASI2_WCLK_OUT 1 0010: Output = ASI2_BCLK_OUT 1 0011: Output = ASI2_WCLK_ADC_OUT 1 0100: Output = ASI2_BCLK_ADC_OUT 1 0101: Output = ASI2_DOUT 1 0110: Output = ASIM_WCLK_OUT 1 0111: Output = ASIM_BCLK_OUT 1 1000: Output = ASIM_DOUT 1 1001: Reserved ... 1 1111: Reserved |