JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7-D6 | RESERVED | R/W | 00 | Reserved. Write only reset values. |
D5-D4 | GPI3_FUNC | R/W | 00 | Pin ICC_GPI3 is
00: Disabled (Input powered down) 01: In Input mode 10: Reserved 11: Reserved |
D3-D2 | GPI2_FUNC | R/W | 01 | Pin MCLK_GPI2 is
00: Disabled (Input powered down) 01: Input mode 10: Reserved 11: Reserved |
D1-D0 | GPI1_FUNC | R/W | 01 | Pin BCLK1_GPI1
00: Disabled (Input powered down) 01: Input mode 10: Reserved 11: Reserved |