JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7-D5 | RESERVED | R/W | 000 | Reserved. Write only reset values. |
D4 | GPIO8_HIZ | R/W | 0 | GPIO8 output
000: Drives both LO/HI 001: Drives both LO/HI with buskeeper(weak pull-up/down). For use with outputs that my be tri-stated such as TDM |
D3-D1 | RESERVED | R/W | 000 | Reserved. Write only reset values. |
D0 | GPIO7_HIZ | R/W | 0 | GPIO7 output
000: Drives both LO/HI 001: Drives both LO/HI with buskeeper(weak pull-up/down). For use with outputs that my be tri-stated such as TDM |