JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | GPIO8_BOV | R/W | 0 | GPIO8 general purpose output value is
0: Low(0) 1: High(1) |
D6 | GPIO7_BOV | R/W | 0 | GPIO7 general purpose output value is
0: Low(0) 1: High(1) |
D5 | GPIO6_BOV | R/W | 0 | GPIO6 general purpose output value is
0: Low(0) 1: High(1) |
D4 | GPIO5_BOV | R/W | 0 | GPIO5 general purpose output value is
0: Low(0) 1: High(1) |
D3 | GPIO4_BOV | R/W | 0 | GPIO4 general purpose output value is
0: Low(0) 1: High(1) |
D2 | GPIO3_BOV | R/W | 0 | GPIO3 General Purpose Output Value
0: Low(0) 1: High(1) |
D1 | GPIO2_BOV | R/W | 0 | GPIO2 General Purpose Output Valuet
0: Low(0) 1: High(1) |
D0 | GPIO1_BOV | R/W | 0 | GPIO1 General Purpose Output Value
0: Low(0) 1: High(1) |