JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | INT2_POL | R/W | 0 | ISR2 interrupt polarity is
0: Active high 1: Active low |
D6 | INT2_TRG | R/W | 0 | ISR2 interrupt is
0: Level sensitive 1: Edge sensitive |
D4-D0 | INT2_PATH | R/W | 00000 | ISR2 interrupt input to DSP is
0 0000: disabled 0 0001: GPIO1 0 0010: GPIO2 0 0011: GPIO3 0 0100: GPIO4 0 0101: GPIO5 0 0110: GPIO6 0 0111: GPIO7 0 1000: GPIO8 0 1001: GPIO9 0 1010: GPIO10 0 1011: Reserved 0 1100: Reserved 0 1101: GPI1 0 1110: GPI2 0 1111: GPI3 others: Reserved |