JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | RMP_CLK_GEN | R/W | 0 | Boost clock generation uses
0: internally generated oscillator clock 1: NDIV_CLK/MCLK_GPI2/ICC_GPIO9 |
D6-D3 | BST_DIV_PRE | R/W | 0010 | Boost clock pre divider factor is
0000: 16 0001: 1 0010: 2 ... 1110: 14 1111: 15 |
D2-D0 | BST_DIV_FIN | R/W | 011 | ADC divider final (this divider configuration is used only if B100_P0_R42[7:6]=11) is
000: 8 001: 1 010: 2 ... 110: 6 111: 7 |