JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The edge rate of the Class-D output is controllable via I2C register B0_P0_R6[2:0]. This allows users the ability to adjust the switching edge rate of the Class-D amplifier, trading off some efficiency for lower EMI. Table 1 lists the typical edge rates. The default edge rate of 14ns passes EMI testing. The default value is recommended but may be changed if requried.
DAC_EDGE BYTE:
DAC_EDGE[2:0] |
tR AND tF
(TYPICAL) |
---|---|
010 | 29 ns |
011 | 25 ns |
100 | 14 ns (default) |
101 | 13 ns |
110 | 12 ns |
111 | 11 ns |