JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TAS2555 device has a configurable boost current limit (ILIM). The default current limit is 3 A but this limit may be set lower based on selection of passive components connected to the boost. The TAS2555 device supports 4 different boost limits.
CURRENT LIMIT REGISTER
B0_P0_R43_D[1:0] |
BOOST CURRENT LIMIT (ILIM)
(A) |
---|---|
00 | 1.5 |
01 | 2.0 |
10 | 2.5 |
11 | 3.0 (default) |