JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TAS2555 device internal logic must be initialized to a known condition for proper device function by doing a software reset. Performing software reset after a hardware reset is mandatory for reliable device boot up. To perform software reset write ‘1’ to B0_P0_R1_D0. After reset, all registers are initialized with default values as listed in the Register Map. After software reset is performed, no register read/write should be performed within 100us.