JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O/POWER | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1,A2 | PGND_B | P | Power ground. Connect to high current ground plane. |
A3 | VBAT | P | Battery power supply. Connect to 2.9 V to 5.5 V battery supply. |
A4 | ICC_GPIO9 | I/O | Stereo serial Port Interface Clock or GPIO pin. |
A5 | WCLK1_GPIO2 | I/O | Word Clock on ASI#1 or GPIO pin. |
A6 | DOUT1_GPIO3 | I/O | Data Output on ASI#1 or GPIO pin. |
B1,B2 | SW | P | Boost Converter Switch Input |
B3 | ICC_GPIO10 | I/O | Stereo serial Port Interface Data Output or GPIO pin. |
B4 | ICC_GPI3 | I | Stereo serial Port Interface Data Input or GPI pin |
B5 | DIN1_GPI1 | I | Audio Data Input to ASI #1 or GPI pin. |
B6 | BCLK1_GPIO1 | I/O | Serial Bit Clock on ASI#1 or GPIO pin. |
C1,C2 | VBOOST | P | Boost Converter Output |
C3 | IN_P | I | Non-inverting analog input. Ground pin if not used. |
C4 | DGND | P | Digital Ground Pin. |
C5 | DIN2_GPIO8 | I/O | Audio Data Input to ASI #2 or GPIO pin. |
C6 | DVDD | P | 1.8V Digital Power Supply for digital core logic. |
D1 | SPK_M | O | Inverting Class D Output |
D2 | VREG | P | Regulator Output |
D3 | IN_M | I | Inverting analog input. Ground pin if not used |
D4 | IOGND | P | Digital Interface Ground Pin. |
D5 | IRQ_GPIO4 | I/O | Active-High interrupt pin or GPIO pin |
D6 | MCLK_GPI2 | I | Master Clock Input or GPI pin. |
E1 | PGND | P | Power ground. Connect to high current ground plane. |
E2 | VSENSE_P | I | Non-inverting voltage sense Input |
E3 | AGND | P | Analog ground. Connect to low noise ground plane. |
E4 | SDA_MOSI | I/O | Multi Function Digital Pin For (SPI_SELECT= 0) : Data Pin for I2C Control bus For (SPI_SELECT= 1): SPI Data Input |
E5 | WCLK2_GPIO6 | I/O | Word Clock on ASI#2 or GPIO pin. |
E6 | DOUT2_GPIO7 | I/O | Data Output on ASI#2 or GPIO pin. |
F1 | SPK_P | O | Non-inverting Class D Output |
F2 | VSENSE_M | I | Inverting voltage sense Input |
F3 | SCL_SSZ | I | Multi Function Digital Input For (SPI_SELECT= 0) : Clock Pin for I2C Control bus For (SPI_SELECT= 1): SPI chip selection pin |
F4 | AVDD | P | 1.8V Analog Power Supply |
F5 | ADR0_SCLK | I | Multi Function Digital Pin For (SPI_SELECT= 0) : Device I2C Programming Address LSB. For (SPI_SELECT= 1): SPI Serial Bit Clock |
F6 | BCLK2_GPIO5 | I/O | Serial Bit Clock on ASI#2 or GPIO pin. |
G1 | TEST2 | - | Float Connection - Do not route any signal or supply to or through this pin. |
G2 | TEST1 | - | Float Connection - Do not route any signal or supply to or through this pin. |
G3 | ADR1_MISO | I/O | Multi Function Digital Input / Output For (SPI_SELECT= 0) : Device I2C Programming Address MSB For (SPI_SELECT= 1): SPI Data Output |
G4 | SPI_SELECT | I | Control Interface Select 0: I2C Selected 1: SPI Selected |
G5 | RESET | I | Active Low Reset. |
G6 | IOVDD | P | 1.8V or 3.3V Digital interface Power Supply for digital input and output levels. |