JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | PCR_CLASSD | R/W | 0 | Class-D outputs are
0: Disabled 1: Enabled |
D6 | RESERVED | R/W | 0 | Reserved. Write only reset values. |
D5 | PCR_BOOST | R/W | 0 | 0: Boost is
0: Disabled 1: Enabled |
D4-D2 | RESERVED | R/W | 000 | Reserved. Write only reset values. |
D1 | PCR_ISNS | R/W | 0 | 0: I-sense ADC is
0: Disabled 1: Enabled |
D0 | PCR_VSNS | R/W | 0 | 0: V-sense ADC is
0: Disabled 1: Enabled |