JAJSCX9B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
GPIO pin value when used as bit-bang input.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BBI_GP8 | BBI_GP7 | BBI_GP6 | BBI_GP5 | BBI_GP4 | BBI_GP3 | BBI_GP2 | BBI_GP1 |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | BBI_GP8 | R | 0h | GPIO8 pin input is
0 = low 1 = high |
6 | BBI_GP7 | R | 0h | GPIO7 pin input is
0 = low 1 = high |
5 | BBI_GP6 | R | 0h | GPIO6 pin input is
0 = low 1 = high |
4 | BBI_GP5 | R | 0h | GPIO5 pin input is
0 = low 1 = high |
3 | BBI_GP4 | R | 0h | GPIO4 pin input is
0 = low 1 = high |
2 | BBI_GP3 | R | 0h | GPIO3 pin input is
0 = low 1 = high |
1 | BBI_GP2 | R | 0h | GPIO2 pin input is
0 = low 1 = high |
0 | BBI_GP1 | R | 0h | GPIO1 pin input is
0 = low 1 = high |