JAJSCX9B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Assign clock error deteciton 2 and brownout to specific interrupt
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | INT_GEN_BO[2:0] | Reserved | INT_GEN_CE2[2:0] | ||||
RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6-4 | INT_GEN_BO[2:0] | RW | 0h | Device brownout is
0 = not used in the generation of interrupt 1 = used in the generation of INT1 2 = used in the generation of INT2 3 = used in the generation of INT3 4 = used in the generation of INT4 5-7 = Reserved |
3 | Reserved | RW | 0h | Reserved |
2-0 | INT_GEN_CE2[2:0] | RW | 0h | Clock error detection 2 is
0 = not used in the generation of interrupt 1 = used in the generation of INT1 2 = used in the generation of INT2 3 = used in the generation of INT3 4 = used in the generation of INT4 5-7 = Reserved |