JAJSCX9B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Configure the CDIV ratio and power.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CDIV_PWR | CDIV_RTO[6:0] | ||||||
RW-0h | RW-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CDIV_PWR | RW | 0h | The CDIV divider is
0 = powered down 1 = powered up |
6-0 | CDIV_RTO[6:0] | RW | 1h | The CDIV ratio is
0 = 128 1 = 1 2 = 2 ... 126 = 126 127 = 127 |