JAJSCX9B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This register controls the full scale values of current and voltage sense channels.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | ISNS_SCALE[1:0] | Reserved | |||
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | RW | 0h | Reserved |
5-4 | Reserved | RW | 0h | Reserved |
3 | Reserved | RW | 0h | Reserved |
2-1 | ISNS_SCALE[1:0] | RW | 0h | Sets the current and voltage sense input range for various speaker loads. Select the value closet to the nominal load.
0 = 8 ohm load, i-sense full-scale: 1.25A 1 = 6 ohm load, i-sense full-scale: 1.5A 2 = 4 ohm load, i-sense full-scale: 1.75A |
0 | Reserved | RW | 0h | Reserved |