JAJSC93E June 2016 – December 2017 TAS2560
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O/POWER | DESCRIPTION | |
---|---|---|---|
NAME | BALL NO. | ||
ADDR | A1 | I | I2C device ID setting |
IOVDD | A2 | P | 1.8V or 3.3V Digital interface Power Supply for digital input and output levels |
IRQ | A3 | O | Active-high interrupt output |
VSENSE_P | A4 | I | Non-inverting voltage sense input |
SPK_N | A5 | O | Non-inverting Class D output |
MCLK | B1 | I | Master clock input |
NC2 | B2 | - | Float Connection - Do not route any signal or supply to or through this pin |
VDD | B3 | P | 1.8V power supply |
VSENSE_N | B4 | I | Inverting voltage sense input |
PGND | B5 | P | Power ground, connect to high current ground plane |
WCLK | C1 | I/O | Audio serial interface word clock |
NC1 | C2 | - | Float Connection - Do not route any signal or supply to or through this pin |
GND | C3,D3 | P | Power ground, connect to high current ground plane |
VREG | C4 | P | Voltage regulator output |
SPK_P | C5 | O | Inverting Class D output |
DIN | D1 | I | Audio serial interface data input |
BCLK | D2 | I/O | Audio serial interface bit clock |
VBOOST | D4,D5 | P | Boost converter output |
PDMCLK | E1 | I/O | PDM bit stream clock |
DOUT | E2 | O | Audio serial interface data output |
SCL | E3 | I | I2C interface serial clock |
SW | E4,E5 | P | Boost converter switch input |
RESETZ | F1 | I | Active-low hardware reset |
SDA | F2 | I/O | I2C interface serial data |
VBAT | F3 | P | Battery power supply, connect to 2.9 V to 5.5 V battery supply |
PGND_B | F4,F5 | P | Power ground, connect to high current ground plane |