JAJSC93E June 2016 – December 2017 TAS2560
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Battery voltage | VBAT | –0.3 | 6 | V |
Analog supply voltage | VDD | –0.3 | 2 | V |
I/O supply voltage | IOVDD | –0.3 | 3.9 | V |
Boost | VBST | –0.3 | 9.2 | V |
Switching | SW | –0.7 | VBST + 1.8(1) | V |
Regulator voltage | VREG | –0.3 | VBST + 5 | V |
Digital input voltage | –0.3 | IOVDD + 0.3 | V | |
Output continuous total power dissipation | See Thermal Information | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Battery voltage | VBAT | 2.9(1) | 3.6 | 5.5 | V | |
Analog supply voltage | VDD | 1.65 | 1.8 | 1.95 | V | |
I/O supply voltage 1.8V | IOVDD | 1.62 | 1.8 | 1.98 | V | |
I/O supply voltage 3.3V | IOVDD | 3 | 3.3 | 3.6 | V | |
TA | Operating free-air temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |
THERMAL METRIC(1) | TAS2560 | UNIT | |
---|---|---|---|
30 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 56.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.2 | |
RθJB | Junction-to-board thermal resistance | 8.1 | |
ψJT | Junction-to-top characterization parameter | 1.2 | |
ψJB | Junction-to-board characterization parameter | 8.1 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BOOST CONVERTER | ||||||
Boost output voltage | Average voltage (w/o including ripple). | 8.5 | V | |||
Boost converter switching frequency | 1.77 | MHz | ||||
Boost converter current limit | 3 | A | ||||
Boost converter max in-rush current | High Efficiency Mode: Max inductor in-rush and startup current after enable | 4 | A | |||
Normal Efficiency Mode: Max inductor in-rush and startup current after enable | 1.5 | |||||
CLASS-D CHANNEL | ||||||
Output voltage for full-scale digital input | 6.67 | VRMS | ||||
Load resistance (Load spec resistance) | 3.6 | 8 | Ω | |||
Class-D frequency | Avg frequency in spread-spectrum mode | 384 | kHz | |||
Fixed Frequency | 44.1 × 8 | 48 × 8 | ||||
Class-D + boost efficiency | POUT = 3.5 W (sinewave) ROM Mode 1 | 81% | ||||
POUT = 0.44 W (sinewave) ROM Mode 1 | 87% | |||||
Class-D output current limit (Short circuit protection) | VBOOST = 8.5 V, OUT– shorted to VBAT, VBOOST, GND | 4 | A | |||
Class-D output offset voltage in digital input mode | –2.5 | 2.5 | mV | |||
Programmable channel gain accuracy | ±0.5 | dB | ||||
Mute attenuation | Device in shutdown or device in normal operation and MUTED | 146 | dB | |||
VBAT Power Supply Rejection Ratio (PSRR) | Ripple of 200 mVpp at 217 Hz | 110 | dB | |||
AVDD Power Supply Rejection Ratio (PSRR) | Ripple of 200 mVpp at 217 Hz | 98 | dB | |||
THD+N | 1 kHz, POUT = 0.1 W | 0.0085% | ||||
1 kHz, Po = 0.5 W | 0.0046% | |||||
1 kHz, Po = 1 W | 0.0035% | |||||
1 kHz, Po = 3 W | 0.0043% | |||||
Output integrated noise (20 Hz to 20 kHz) - 8 Ω | A-wt Filter, DAC modulator switching | 16.2 | µV | |||
Signal-to-noise ratio | Referenced to 1% THD+N at output, a-weighted | 110.6 | dB | |||
Max output power, 3-A current limit | THD+N = 1%, 8-Ω Load | 3.7 | W | |||
THD+N = 1%, 6-Ω Load | 4.5 | |||||
THD+N = 1%, 4-Ω Load | 5 | |||||
Startup pop | Digital input, a-weighted output | 5 | mV | |||
Output impedance in shutdown | RESETZ = 0 V | 10.4 | kΩ | |||
Startup time | Time taken from end of configuring device to speaker output signal in I2C mode with 48ksps input | 8 | mS | |||
Shutdown time | Measured from time when device is programmed in software shutdown mode | 100 | µS | |||
CURRENT SENSE | ||||||
Current sense full scale | Peak current which will give full scale digital output 8-Ω load | 1.25 | APEAK | |||
Peak current which will give full scale digital output 8-Ω load PDM | 4.022 | |||||
Peak current which will give full scale digital output 6-Ω load | 1.5 | |||||
Peak current which will give full scale digital output 4-Ω load | 1.75 | |||||
Current sense accuracy | IOUT = 354 mARMS (1 W) | 1.7% | ||||
Current sense gain drift over temperature | –40°C to 85°C | 4% | ||||
Current sense gain linearity | From 15 mW to 3.5 W for fin=1 kHz | 1.5% | ||||
THD+N | Distortion + Noise | POUT = 3 W (Load = 8 Ω + 33 µH) | 0.196% | |||
POUT = 3 W (Load = 4 Ω + 33 µH) | 0.132% | |||||
SNR | 20 Hz to 20 kHz, A-wt | –68 | db | |||
VOLTAGE SENSE | ||||||
Voltage sense full scale | Peak voltage which will give full scale digital output(1) | 9.353 | VPEAK | |||
Peak voltage which will give full scale digital output in PDM | 16.65 | |||||
Voltage sense accuracy | VOUT = 2.83 Vrms (1 W) | 1% | ||||
Voltage sense gain drift over temperature | –40°C to 85°C | 1.2% | ||||
Voltage sense gain linearity | From 15 mW to 3.5 W for fin = 1 kHz | 1% | ||||
INTERFACE | ||||||
Voltage and current sense data rate | TDM/I2S | 48 | kHz | |||
Voltage and current sense ADC OSR | TDM/I2S | 64 | OSR | |||
FMCLK | MCLK frequency | 0.512 | 49.15 | MHz | ||
POWER CONSUMPTION | ||||||
Power consumption with digital input and IV-sense disabled. Idle channel condition | From VBAT, no signal | 3.2 | mA | |||
From VDD, no signal | 9.5 | mA | ||||
Power consumption with digital input and IV-sense enabled. | From VBAT, no signal | 3.2 | mA | |||
From VDD, no signal | 10.6 | mA | ||||
Power consumption in hardware shutdown | From VBAT, RESETZ = 0 | 0.1 | µA | |||
From VDD, RESETZ = 0 | 1.2 | µA | ||||
Power consumption in software shutdown. See Low Power Sleep | From VBAT | 0.1 | µA | |||
From VDD | 9.8 | µA | ||||
DIGITAL INPUT / OUTPUT | ||||||
VIH | High-level digital input voltage | All digital pins except SDA and SCL, IOVDD = 1.8-V operation | 0.65 × IOVDD | V | ||
VIL | Low-level digital input voltage | 0.35 × IOVDD | V | |||
VIH | High-level digital input voltage | All digital pins except SDA and SCL, IOVDD = 3.3-V operation | 2 | V | ||
VIL | Low-level digital input voltage | 0.45 | V | |||
VOH | High-level digital output voltage | All digital pins except SDA and SCL, IOVDD = 1.8-V operation For IOL = 2 mA and IOH = –2 mA | IOVDD – 0.45 | V | ||
VOL | Low-level digital output voltage | 0.45 | V | |||
VOH | High-level digital output voltage | All digital pins except SDA and SCL, IOVDD = 3.3-V operation For IOL = 2 mA and IOH = –2 mA | 2.4 | V | ||
VOL | Low-level digital output voltage | 0.4 | V | |||
IIH | High-level digital input leakage current | Input = IOVDD | –5 | 0.1 | 5 | µA |
IIL | Low-level digital input leakage current | Input = Ground | –5 | 0.1 | 5 | µA |
MISCELLANEOUS | ||||||
TTRIP | Thermal Trip Point | 135 | °C |
PARAMETER | TEST CONDITION | Standard-Mode | Fast-Mode | UNITS | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
fSCL | SCL clock frequency | 0 | 100 | 0 | 400 | kHz | |||
tHD;STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 4 | 0.6 | μs | |||||
tLOW | LOW period of the SCL clock | 4.7 | 1.3 | μs | |||||
tHIGH | HIGH period of the SCL clock | 4 | 0.6 | μs | |||||
tSU;STA | Setup time for a repeated START condition | 4.7 | 0.6 | μs | |||||
tHD;DAT | Data hold time: For I2C bus devices | 0 | 3.45 | 0 | 0.9 | μs | |||
tSU;DAT | Data set-up time | 250 | 100 | ns | |||||
tr | SDA and SCL Rise Time | 1000 | 20 + 0.1 × Cb | 300 | ns | ||||
tf | SDA and SCL Fall Time | 300 | 20 + 0.1 × Cb | 300 | ns | ||||
tSU;STO | Set-up time for STOP condition | 4 | 0.6 | μs | |||||
tBUF | Bus free time between a STOP and START condition | 4.7 | 1.3 | μs | |||||
Cb | Capacitive load for each bus line | 400 | 400 | pF |
SYMBOL | PARAMETER | CONDITIONS | IOVDD = 1.8 V | IOVDD = 3.3 V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
td(WS) | BCLK to WCLK delay | 50% of BCLK to 50% of WCLK | 35 | 25 | ns | ||
td(DO-WS) | WCLK to DOUT delay (For LJF Mode only) | 50% of WCLK to 50% of DOUT | 35 | 25 | ns | ||
td(DO-BCLK) | BCLK to DOUT delay | 50% of BCLK to 50% of DOUT | 35 | 25 | ns | ||
ts(DI) | DIN setup | 8 | 8 | ns | |||
th(DI) | DIN hold | 8 | 8 | ns | |||
tr | Rise time | 10%-90% Rise Time | 8 | 4 | ns | ||
tf | Fall time | 90%-10% Fall Time | 8 | 4 | ns |
SYMBOL | PARAMETER | CONDITIONS | IOVDD = 1.8 V | IOVDD = 3.3 V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tH(BCLK) | BCLK high period | 40 | 30 | ns | |||
tL(BCLK) | BCLK low period | 40 | 30 | ns | |||
ts(WS) | (WS) | 8 | 8 | ns | |||
th(WS) | WCLK hold | 8 | 8 | ns | |||
td(DO-WS) | WCLK to DOUT delay (For LJF Mode only) | 50% of WCLK to 50% of DOUT | 35 | 25 | ns | ||
td(DO-BCLK) | BCLK to DOUT delay | 50% of BCLK to 50% of DOUT | 35 | 25 | ns | ||
ts(DI) | DIN setup | 8 | 8 | ns | |||
th(DI) | DIN hold | 8 | 8 | ns | |||
tr | Rise time | 10%-90% Rise Time | 8 | 4 | ns | ||
tf | Fall time | 90%-10% Fall Time | 8 | 4 | ns |
SYMBOL | PARAMETER | CONDITIONS | IOVDD = 1.8 V | IOVDD = 3.3 V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
td(WS) | BCLK to WCLK delay | 50% of BCLK to 50% of WCLK | 35 | 25 | ns | ||
td(DO-BCLK) | BCLK to DOUT delay | 50% of BLCK to 50% of DOUT | 35 | 25 | ns | ||
ts(DI) | DIN setup | 8 | 8 | ns | |||
th(DI) | DIN hold | 8 | 8 | ns | |||
tr | Rise time | 10%-90% Rise Time | 8 | 4 | ns | ||
tf | Fall time | 90%-10% Fall Time | 8 | 4 | ns |
SYMBOL | PARAMETER | CONDITIONS | IOVDD=1.8V | IOVDD=3.3V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tH(BCLK) | BCLK high period | 40 | 30 | ns | |||
tL(BCLK) | BCLK low period | 40 | 30 | ns | |||
ts(WS) | WCLK seutp | 8 | 8 | ns | |||
th(WS) | WCLK hold | 8 | 8 | ns | |||
td(DO-BCLK) | BCLK to DOUT delay (For LJF Mode only) | 50% BCLK to 50% DOUT | 35 | 25 | ns | ||
ts(DI) | DIN setup | 8 | 8 | ns | |||
th(DI) | DIN hold | 8 | 8 | ns | |||
tr | Rise time | 10%-90% Rise Time | 8 | 4 | ns | ||
tf | Fall time | 90%-10% Fall Time | 8 | 4 | ns |
PARAMETER | CONDITIONS | IOVDD = 1.8 V | IOVDD = 3.3 V | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
ts | DIN setup | 20 | 20 | ns | |||
th | DIN hold | 3 | 3 | ns | |||
tr | Rise time | 10%-90% Rise Time | 8 | 4 | ns | ||
tf | Fall time | 90%-10% Fall Time | 8 | 4 | ns |
8 Ω + 33 µH | Freq = 1 kHz |
8 Ω + 33 µH | POUT = 1 W |
8 Ω + 33 µH | Freq = 1 kHz |
8 Ω + 33 µH | SSM Mode |
8 Ω + 33 µH | SSM Mode |
8 Ω+ 33 µH |
8 Ω + 33 µH |
4 Ω + 16 µH | Freq = 1 kHz |
4 Ω + 16 µH | POUT = 1 W |
8 Ω + 33 µH | POUT = 1 W |
4 Ω + 16 µH | SSM Mode |
4 Ω + 16 µH | SSM Mode |
4 Ω+ 16 µH |
4 Ω+ 16µH |