JAJSGP8A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Set number of iternations
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | Reserved | R | 0h | Reserved |
3-0 | LDG_ITRC[3:0] | RW | 0h | Iterations of Load diagnostic mode
0000b = One time 0001b = Two times 0010b = Three times ... 1111b = Sixteen times |