JAJSGP8A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tH(SBCLK) | SBCLK high period | 20 | ns | |||
tL(SBCLK) | SBCLK low period | 20 | ns | |||
tSU(FSYNC) | FSYNC setup time | 8 | ns | |||
tHLD(FSYNC) | FSYNC hold time | 8 | ns | |||
tSU(FSYNC) | SDIN setup time | 8 | ns | |||
tHLD(SDIN) | SDIN hold time | 8 | ns | |||
td(DO-SBCLK) | SBCLK to SDOUT delay | 50% of FSYNC to 50% of SDOUT | 21 | ns | ||
tr(SBCLK) | SBCLK rise time | 10% - 90 % Rise Time | 8 | ns | ||
tf(SBCLK) | SBCLK fall time | 90% - 10 % Fall Time | 8 | ns |