JAJSGP8A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Sets ICLA bus, TDM TX limiter gain reduction time slot and enable.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | GAIN_TX | RW | 0h | TDM TX limiter gain reduction transmit enable.
0b = Disabled 1b = Enabled |
5-0 | GAIN_SLOT[5:0] | RW | 6h | TDM TX limiter gain reduction time slot. |