JAJSGP8A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Readback of internal auto-rate detection.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6-3 | FS_RATIO[3:0] | R | Fh | Detected SBCLK to FSYNC ratio.
00h = 16 01h = 24 02h = 32 03h = 48 04h = 64 05h = 96 06h = 128 07h = 192 08h = 256 09h = 384 0Ah = 512 0Bh-0Eh = Reserved 0F = Invalid ratio |
2-0 | FS_RATE[2:0] | R | 7h | Detected sample rate of TDM bus.
000b = 7.35/8 KHz 001b = 14.7/16 KHz 010b = 22.05/24 KHz 011b = 29.4/32 KHz 100b = 44.1/48 KHz 101b = 88.2/96 kHz 110b = 176.4/192 kHz 111b = Error condition |