JAJSGP8A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Interrupt masks.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 1h | Reserved |
6 | Reserved | RW | 0h | Reserved |
5 | INT_MASK[13] | RW | 1h | Load Diagnostic Completion Mask
0b = Don't Mask 1b = Masked |
4-3 | INT_MASK[12:11] | RW | 0h | Speaker open load mask
00b = Don't Mask 01b = Mask open Load detection 10b = Mask Short Load detection 11b = Mask both Open,Short Load detection |
2 | INT_MASK[10] | RW | 1h | Brownout device power down start mask
0b = Don't Mask 1b = Mask |
1 | INT_MASK[9] | RW | 1h | Brownout Protection Active mask
0b = Don't Mask 1b = Mask |
0 | INT_MASK[8] | RW | 0h | VBAT Brown out detected mask
0b = Don't Mask 1b = Mask |