JAJSGP8A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Latched interrupt readback.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | Reserved | R | 0h | Reserved |
5 | INT_LTCH1[5] | R | 0h | Interrupt due to load diagnostic completion.
0b = Not completed 1b = Completed |
4-3 | INT_LTCH1[4:3] | R | 0h | Interrupt due to Load Diagnostic Mode Fault Status.
00b = Normal Load 01b = Open Load Detected 10b = Short Load Detected 11b = Reserved |
2 | INT_LTCH1[2] | R | 0h | Interrupt due to Brownout Protection Triggered shutdown.
0b = No interrupt 1b = Interrupt |
1 | INT_LTCH1[1] | R | 0h | Interrupt due to Brownout Protection Active flag.
0b = No interrupt 1b = Interrupt |
0 | INT_LTCH1[0] | R | 0h | Interrupt due to VBAT brown out detected flag.
0b = No interrupt 1b = Interrupt |