JAJSCS5 December 2016 TAS5414C
PRODUCTION DATA.
The pin assignments are shown as follows.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | TAS5414C PHD Package NO. |
||
A_BYP | 11 | PBY | Bypass pin for the AVDD analog regulator |
CLIP_OTW | 6 | DO | Reports CLIP, OTW, or both. It also reports tweeter detection during tweeter mode. Open-drain |
CP | 41 | CP | Top of main storage capacitor for charge pump (bottom goes to PVDD) |
CPC_BOT | 40 | CP | Bottom of flying capacitor for charge pump |
CPC_TOP | 42 | CP | Top of flying capacitor for charge pump |
D_BYP | 5 | PBY | Bypass pin for DVDD regulator output |
FAULT | 1 | DO | Global fault output (open drain): UV, OV, OTSD, OCSD, DC |
GND | 3, 7, 8, 9, 12, 14, 16, 17, 21, 22, 23, 24, 25, 26, 30, 31, 32, 35, 38, 39, 43, 46, 49, 50, 51, 55, 56, 57, 58, 59, 60 | GND | Ground |
I2C_ADDR | 62 | AI | I2C address bit |
IN1_P | 13 | AI | Non-inverting analog input for channel 1 |
IN2_P | 15 | AI | Non-inverting analog input for channel 2 |
IN3_P | 19 | AI | Non-inverting analog input for channel 3 |
IN4_P | 20 | AI | Non-inverting analog input for channel 4 |
IN_M | 18 | ARTN | Signal return for the four analog channel inputs (TAS5414C only) |
MUTE | 2 | AI | Gain ramp control: mute (low), play (high) |
OSC_SYNC | 61 | DI/DO | Oscillator input from master or output to slave amplifiers |
OUT1_M | 48 | PO | – polarity output for bridge 1 |
OUT1_P | 47 | PO | + polarity output for bridge 1 |
OUT2_M | 45 | PO | – polarity output for bridge 2 |
OUT2_P | 44 | PO | + polarity output for bridge 2 |
OUT3_M | 37 | PO | – polarity output for bridge 3 |
OUT3_P | 36 | PO | + polarity output for bridge 3 |
OUT4_M | 34 | PO | – polarity output for bridge 4 |
OUT4_P | 33 | PO | + polarity output for bridge 4 |
PVDD | 27, 28, 29, 52, 53, 54 | PWR | PVDD supply |
REXT | 10 | AI | Precision resistor pin to set analog reference |
SCL | 64 | DI | I2C clock input from system I2C master |
SDA | 63 | DI/DO | I2C data I/O for communication with system I2C master |
STANDBY | 4 | DI | Active-low STANDBY pin. Standby (low), power up (high) |