SLAS847A May   2012  – March 2015 TAS5612LA
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
    6. 6.6 Audio Specification Stereo (BTL)
    7. 6.7 Audio Specification 4 Channels (SE)
    8. 6.8 Audio Specification Mono (PBTL)
    9. 6.9 Typical Characteristics
      1. 6.9.1 Typical Characteristics, BTL Configuration
      2. 6.9.2 Typical Characteristics, SE Configuration
      3. 6.9.3 Typical Characteristics, PBTL Configuration
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1  Power Supplies
        1. 7.3.1.1 Boot Strap Supply
      2. 7.3.2  System Power-Up and Power-Down Sequence
        1. 7.3.2.1 Powering Up
        2. 7.3.2.2 Powering Down
      3. 7.3.3  Start-up and Shutdown Ramp Sequence
      4. 7.3.4  Unused Output Channels
      5. 7.3.5  Device Protection System
      6. 7.3.6  Pin-to-Pin Short-Circuit Protection (PPSC)
      7. 7.3.7  Overtemperature Protection
      8. 7.3.8  Overtemperature Warning, OTW
      9. 7.3.9  Undervoltage Protection (UVP) and Power-On Reset (POR)
      10. 7.3.10 Error Reporting
      11. 7.3.11 Fault Handling
      12. 7.3.12 Device Reset
      13. 7.3.13 System Design Consideration
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Typical BTL Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Typical PBTL Configuration
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Typical SE Configuration
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 PCB Material Recommendation
      2. 10.1.2 PVDD Capacitor Recommendation
      3. 10.1.3 Decoupling Capacitor Recommendation
      4. 10.1.4 Circuit Component and Printed-Circuit Board Recommendation
        1. 10.1.4.1 Circuit Component Requirements
        2. 10.1.4.2 Printed Circuit Board Requirements
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The following sections discuss in detail three typical audio PWM (class-D) configurations:

  • Differential input, stereo BTL outputs
  • Differential input, mono PBTL output
  • Single ended inputs, quad single-ended outputs.

8.2 Typical Applications

8.2.1 Typical BTL Application

TAS5612LA TAS5612LA_2xBTL_SLAS847.gifFigure 16. Typical Differential (2N) BTL Application With AD Modulation Filters

8.2.1.1 Design Requirements

See Figure 16 for application schematic. In this application, differential PWM inputs are used with AD modulation from the PWM modulator (TAS5558). AD modulation scheme is defined as PWM(+) is opposite polarity from PWM(-).

8.2.1.2 Detailed Design Procedure

  • Pin 1 - GVDD_AB is the gate drive voltage for half-bridges A and B. This pin needs a 3.3-Ω isolation resistor and a 0.1-µF decoupling capacitor.
  • Pin 2 - VDD is the supply for internal voltage regulators AVDD and DVDD. This pin needs a 10-uF bulk capacitor and a 0.1-µF decoupling capacitor.
  • Pin 3 - Roc adjust is the overcurrent programming resistor. Depending on the application, this resistor can be between 24 kΩ to 68 kΩ.
  • Pin 4 - RESET pin when asserted, this pin keeps outputs Hi-Z and no PWM switching. This pin can be controlled by a microprocessor.
  • Pins 5 and 6 - These are PWM (+) and PWM (–) pins with signals provided by a PWM modulator such as TAS5558. These are PWM differential pair.
  • Pin 7 - Start up ramp capacitor should be 0.1 µF for BTL configuration.
  • Pin 8 - Digital output supply pin is connected to 1-µF decoupling capacitor.
  • Pins 9-12 - Ground pins are connected to board ground.
  • Pin 13 - Analog output supply pin is connected to 1-µF decoupling capacitor.
  • Pins 14 and 15 - These are PWM (+) and PWM (–) pins with signals provided by a PWM modulator such as TAS5558. These are PWM differential pair.
  • Pin 16 - Fault pin can be monitored by a microcontroller through GPIO pin. System can decide to assert reset or shutdown.
  • Pin 17 - Overtemperature warning pin can be monitored by a microcontroller through a GPIO pin. System can decide to turn on fan or lower output power.
  • Pin 18 - Output clip indicator can be monitored by a microcontroller through a GPIO pin. System can decide to lower the volume.
  • Pins 19-21 - Mode pins set the input and output configurations. For this configuration M1-M3 are grounded. These mode pins must be hardware configured, such as, not through GPIO pins from a microcontroller.
  • Pin 22 - GVDD_CD is the gate drive voltage for half-bridges C and D. It needs a 3.3-Ω isolation resistor and a 0.1-µF decoupling capacitor.
  • Pins 23, 24, 43, 44 - Bootstrap pins for half-bridges A, B, C, and D. Connect 33 nF from this pin to corresponding output pins.
  • Pins 25, 26, 33, 34, 41, 42 - These ground pins should be used to ground decoupling capacitors from PVDD_X.
  • Pins 27, 28, 32, 35, 39, 40 - Output pins from half-bridges A, B, C, and D. Connect appropriate bootstrap capacitors and differential LC filter as shown in Figure 16.
  • Pins 29, 30, 31, 36, 37, 38 - Power supply pins to half-bridges A, B, C, and D. A and B form a full-bridge and C and D form another full-bridge. A 470-uF bulk capacitor is recommended for each full-bridge power pins. Two 0.22-µF decoupling capacitors are placed on each full-bridge power pins. See Figure 16 for details.

8.2.1.3 Application Curves

TAS5612LA TAS5612LA_G001.pngFigure 17. Total Harmonic + Noise vs Output Power, 1 kHz
TAS5612LA TAS5612LA_G003.pngFigure 18. Output Power vs Supply Voltage vs Distortion + Noise = 10%

8.2.2 Typical PBTL Configuration

TAS5612LA TAS5612LA_1xPBTL_SLAS847.gifFigure 19. Typical Differential (2N) PBTL Application With AD Modulation Filter

8.2.2.1 Design Requirements

See Figure 19 for application schematic. In this application, one differential PWM input is used with AD modulation from the PWM modulator such as the TAS5558. AD modulation scheme is defined as PWM(+) is opposite polarity from PWM(-). The output PBTL configuration is often used to drive lower impedance load such as a subwoofer.

8.2.2.2 Detailed Design Procedure

  • Pin 1 - GVDD_AB is the gate drive voltage for half-bridges A and B. This pin needs a 3.3-Ω isolation resistor and a 0.1-µF decoupling capacitor.
  • Pin 2 - VDD is the supply for internal voltage regulators AVDD and DVDD. This pin needs a 10-µF bulk capacitor and a 0.1-µF decoupling capacitor.
  • Pin 3 - Roc adjust is the overcurrent programming resistor. Depending on the application, this resistor can be between 24 kΩ to 68 kΩ.
  • Pin 4 - RESET pin when asserted, this pin keeps outputs Hi-Z and no PWM switching. This pin can be controlled by a microprocessor.
  • Pins 5 and 6 - These are PWM (+) and PWM (–) pins with signals provided by a PWM modulator such as TAS5558. These are PWM differential pair.
  • Pin 7 - Start up ramp capacitor should be 0.1 µF for PBTL configuration.
  • Pin 8 - Digital output supply pin is connected to 1-µF decoupling capacitor.
  • Pins 9-12 - Ground pins are connected to board ground.
  • Pin 13 - Analog output supply pin is connected to 1-uF decoupling capacitor.
  • Pins 14 and 15 - These are PWM (+) and PWM (–) pins with signals provided by a PWM modulator such as TAS5558. These are PWM differential pair.
  • Pin 16 - Fault pin can be monitored by a microcontroller through GPIO pin. System can decide to assert reset or shutdown.
  • Pin 17 - Overtemperature warning pin can be monitored by a microcontroller through a GPIO pin. System can decide to turn on fan or lower output power.
  • Pin 18 - Output clip indicator can be monitored by a microcontroller through a GPIO pin. System can decide to lower the volume.
  • Pins 19-21 - Mode pins set the input and output configurations. For this configuration M1-M3 are grounded. These mode pins must be hardware configured, such as, not through GPIO pins from a microcontroller.
  • Pin 22 - GVDD_CD is the gate drive voltage for half-bridges C and D. This pin needs a 3.3-Ω isolation resistor and a 0.1-µF decoupling capacitor.
  • Pins 23, 24, 43, 44 - Bootstrap pins for half-bridges A, B, C, and D. Connect 33 nF from this pin to corresponding output pins.
  • Pins 25, 26, 33, 34, 41, 42 - These ground pins should be used to ground decoupling capacitors from PVDD_X.
  • Pins 27, 28, 32, 35, 39, 40 - Output pins from half-bridges A, B, C, and D. Connect appropriate bootstrap capacitors and differential LC filter as shown in Figure 19.
  • Pins 29, 30, 31, 36, 37, 38 - Power supply pins to half-bridges A, B, C, and D. A and B form a full-bridge and C and D form another full-bridge. A 470-uF bulk capacitor is recommended for each full-bridge power pins. Two 0.22-µF decoupling capacitors are placed on each full-bridge power pins. See Figure 19 for details.

8.2.2.3 Application Curves

TAS5612LA TAS5612LA_G011.pngFigure 20. Total Harmonic Distortion + Noise vs Output Power
TAS5612LA TAS5612LA_G012.pngFigure 21. Output Power vs Supply Voltage

8.2.3 Typical SE Configuration

TAS5612LA TAS5612LA_4xSE_SLAS847.gifFigure 22. Typical (1N) SE Application

8.2.3.1 Design Requirements

See Figure 22 for application schematic. In this application, four single-ended PWM inputs are used with AD modulation from the PWM modulator such as the TAS5558. AD modulation scheme is defined as PWM(+) is opposite polarity from PWM(-). The single-ended (SE) output configuration is often used to drive 4 independent channels in one TAS5612LA device.

8.2.3.2 Detailed Design Procedure

  • Pin 1 - GVDD_AB is the gate drive voltage for half-bridges A and B. This pin needs a 3.3-Ω isolation resistor and a 0.1-uF decoupling capacitor.
  • Pin 2 - VDD is the supply for internal voltage regulators AVDD and DVDD. This pin needs a 10-uF bulk capacitor and a 0.1-uF decoupling capacitor.
  • Pin 3 - Roc adjust is the overcurrent programming resistor. Depending on the application, this resistor can be between 24 kΩ to 68 kΩ.
  • Pin 4 - RESET pin when asserted, this pin keeps outputs Hi-Z and no PWM switching. This pin can be controlled by a microprocessor.
  • Pins 5 and 6 - These are PWM (+) and PWM (–) pins with signals provided by a PWM modulator such as TAS5558. These are PWM differential pair.
  • Pin 7 - Start up ramp capacitor should be 1 uF for SE configuration.
  • Pin 8 - Digital output supply pin is connected to 1-uF decoupling capacitor.
  • Pins 9-12 - Ground pins are connected to board ground.
  • Pin 13 - Analog output supply pin is connected to 1-uF decoupling capacitor.
  • Pins 14 and 15 - These are PWM (+) and PWM (–) pins with signals provided by a PWM modulator such as TAS5558. These are PWM differential pair.
  • Pin 16 - Fault pin can be monitored by a microcontroller through GPIO pin. System can decide to assert reset or shutdown.
  • Pin 17 - Overtemperature warning pin can be monitored by a microcontroller through a GPIO pin. System can decide to turn on fan or lower output power.
  • Pin 18 - Output clip indicator can be monitored by a microcontroller through a GPIO pin. System can decide to lower the volume.
  • Pins 19-21 - Mode pins set the input and output configurations. For this configuration M1-M3 are grounded. These mode pins must be hardware configured, such as, not through GPIO pins from a microcontroller.
  • Pin 22 - GVDD_CD is the gate drive voltage for half-bridges C and D. This pin needs a 3.3-Ω isolation resistor and a 0.1-uF decoupling capacitor.
  • Pins 23, 24, 43, 44 - Bootstrap pins for half-bridges A, B, C, and D. Connect 33 nF from this pin to corresponding output pins.
  • Pins 25, 26, 33, 34, 41, 42 - These ground pins should be used to ground decoupling capacitors from PVDD_X.
  • Pins 27, 28, 32, 35, 39, 40 - Output pins from half-bridges A, B, C, and D. Connect appropriate bootstrap capacitors and differential LC filter as shown in Figure 22.
  • Pins 29, 30, 31, 36, 37, 38 - Power supply pins to half-bridges A, B, C, and D. A and B form a full-bridge and C and D form another full-bridge. A 470-uF bulk capacitor is recommended for each full-bridge power pins. Two 0.22-µF decoupling capacitors are placed on each full-bridge power pins. See Figure 22 for details.

8.2.3.3 Application Curves

TAS5612LA TAS5612LA_G009.pngFigure 23. Total Harmonic Distortion + Noise vs Output Power
TAS5612LA TAS5612LA_G010.pngFigure 24. Output Power vs Supply Voltage