SLOS670B November 2010 – December 2016 TAS5727
PRODUCTION DATA.
TAS5727 | TAS5729MD | TAS5731M | TAS5721 | |
---|---|---|---|---|
Maximum power to single-ended load | 18 | 10 | ||
Maximum power to bridge tied load | 35 | 20 | 37 | 15 |
Maximum power to parallel bridge tied load | 70 | 40 | 70 | 30 |
Minimum supported single-ended load | 2 | 4 | ||
Minimum supported bridge tied load | 4 | 4 | 4 | 8 |
Minimum supported parallel bridge tied load | 2 | 4 | 2 | 4 |
Closed- or open-loop | Open | Open | Open | Open |
Maximum speaker outputs (#) | 2 | 2 | 3 | 3 |
Headphone channels | No | Yes | No | Yes |
Architecture | Class D | Class D | Class D | Class D |
Dynamic range control (DRC) | 2-Band AGL | 2-Band AGL | 2-Band DRC | 2-Band DRC |
Biquads (EQ) | 28 | 28 | 21 | 21 |