SLOS670B November 2010 – December 2016 TAS5727
PRODUCTION DATA.
PIN | TYPE(1) | 5-V TOLERANT | TERMINATION(2) | DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
AGND | 30 | P | Local analog ground for power stage | ||
A_SEL_FAULT | 14 | DIO | This pin is monitored on the rising edge of RESET. A value of 0 (15-kΩ pulldown) sets the I2C device address to 0x54 and a value of 1 (15-kΩ pullup) sets it to 0x56. this dual-function pin can be programmed to output internal power-stage errors. | ||
AVDD | 13 | P | 3.3-V analog power supply | ||
AVSS | 9 | P | Analog 3.3-V supply ground | ||
BST_A | 4 | P | High-side bootstrap supply for half-bridge A | ||
BST_B | 43 | P | High-side bootstrap supply for half-bridge B | ||
BST_C | 42 | P | High-side bootstrap supply for half-bridge C | ||
BST_D | 33 | P | High-side bootstrap supply for half-bridge D | ||
DVDD | 27 | P | 3.3-V digital power supply | ||
DVSS | 28 | P | Digital ground | ||
DVSSO | 17 | P | Oscillator ground | ||
GND | 29 | P | Analog ground for power stage | ||
GVDD_OUT | 32 | P | Gate drive internal regulator output | ||
LRCLK | 20 | DI | 5-V | Pulldown | Input serial audio data left and right clock (sample-rate clock) |
MCLK | 15 | DI | 5-V | Pulldown | Master clock input |
NC | 5, 7, 40, 41, 44, 45 | – | No connect | ||
OSC_RES | 16 | AO | Oscillator trim resistor. Connect an 18.2-kΩ, 1% resistor to DVSSO. | ||
OUT_A | 1 | O | Output, half-bridge A | ||
OUT_B | 46 | O | Output, half-bridge B | ||
OUT_C | 39 | O | Output, half-bridge C | ||
OUT_D | 36 | O | Output, half-bridge D | ||
PBTL | 8 | DI | Low means BTL mode; high means PBTL mode. Information goes directly to power stage. | ||
PDN | 19 | DI | 5-V | Pullup | Power down, active-low. PDN prepares the device for loss of power supplies by shutting down the noise shaper and initiating the PWM stop sequence. |
PGND_AB | 47, 48 | P | Power ground for half-bridges A and B | ||
PGND_CD | 37, 38 | P | Power ground for half-bridges C and D | ||
PLL_FLTM | 10 | AO | PLL negative loop-filter terminal | ||
PLL_FLTP | 11 | AO | PLL positive loop-filter terminal | ||
PVDD_AB | 2, 3 | P | Power-supply input for half-bridge output A | ||
PVDD_CD | 34, 35 | P | Power-supply input for half-bridge output D | ||
RESET | 25 | DI | 5-V | Pullup | Reset, active-low. A system reset is generated by applying a logic low to this pin. RESET is an asynchronous control signal that restores the DAP to its default conditions and places the PWM in the hard-mute (high-impedance) state. |
SCL | 24 | DI | 5-V | I2C serial control clock input | |
SCLK | 21 | DI | 5-V | Pulldown | Serial audio-data clock (shift clock). SCLK is the serial-audio-port input-data bit clock. |
SDA | 23 | DIO | 5-V | I2C serial control data interface input/output | |
SDIN | 22 | DI | 5-V | Pulldown | Serial audio data input. SDIN supports three discrete (stereo) data formats. |
SSTIMER | 6 | AI | Controls ramp time of OUT_x to minimize pop. Leave this pin floating for BD mode. Requires capacitor of 2.2 nF to GND in AD mode. The capacitor determines the ramp time. | ||
STEST | 26 | DI | Factory test pin. Connect directly to DVSS. | ||
VR_ANA | 12 | P | Internally regulated 1.8-V analog supply voltage. This pin must not be used to power external devices. | ||
VR_DIG | 18 | P | Internally regulated 1.8-V digital supply voltage. This pin must not be used to power external devices. | ||
VREG | 31 | P | Digital regulator output. Not to be used for powering external circuitry. |