SLOS838C July 2013 – August 2015 TAS5731M
PRODUCTION DATA.
TAS5731M | TAS5729MD | TAS5721 | TAS5717 | TAS5711 | TAS5707 | |
---|---|---|---|---|---|---|
Max Power to Single-Ended Load | 18 | 10 | 16 | |||
Max Power to Bridge Tied Load | 37 | 20 | 15 | 10 | 20 | 20 |
Max Power to Parallel Bridge Tied Load | 70 | 40 | 30 | 40 | ||
Min Supported Single-Ended Load | 2 | 4 | 4 | |||
Min Supported Bridge Tied Load | 4 | 4 | 8 | 4 | 6 | 6 |
Min Supported Parallel Bridge Tied Load | 2 | 4 | 4 | 4 | ||
Closed/Open Loop | Open | Open | Open | Open | Open | Open |
Max Speaker Outputs | 3 | 2 | 3 | 2 | 3 | 2 |
Headphone Channels | Yes | Yes | Yes | |||
Architecture | Class D | Class D | Class D | Class D | Class D | Class D |
Dynamic Range Control (DRC) | 2-Band | 2-Band AGL | 2-Band | 2-Band AGL | 2-Band | Single-Band |
Biquads (EQ) | 21 | 28 | 21 | 28 | 21 | 14 |