4 改訂履歴
Changes from A Revision (July 2018) to B Revision
- 「特長」に「温度グレード 1: –40°C~+125°C」を追加Go
- 「特長」リスト項目のオーディオ性能を「RLOAD = 8Ω」から「RSPK = 8Ω」に変更Go
- Added Junction Temperature, TJ to the Absolute Maximum Ratings Go
- Added HBM and CDM classification levels to the ESD Ratings Go
- Changed Note 2 From: JEDEC Standard 4 Layer Board To: JEDEC Standard 2 Layer Board in the Thermal InformationGo
- Deleted the 48-pin packaged from the Thermal InformationGo
- Changed the Stereo BTL Using Software Control to remove the 48-Pin informationGo
- Changed the Stereo BTL Using Hardware Control to remove the 48-Pin informationGo
- Changed the Mono PBTL Using Software Control to remove the 48-Pin informationGo
- Changed the Mono PBTL Using Hardware Control to remove the 48-Pin informationGo
- Deteted the 48-Pin DCA package BTL and PBTL images from the Layout Examples Go
Changes from * Revision (September 2017) to A Revision