JAJSGO8F July 2013 – February 2020 TAS5760M
PRODUCTION DATA.
PLOT TITLE | PLOT NUMBER |
---|---|
Figure 28. THD+N vs Frequency With PVDD = 12 V, POSPK = 1 W | G032 |
Figure 29. THD+N vs Frequency With PVDD = 24 V, POSPK = 1 W | G033 |
Figure 31. THD+N vs Output Power With PVDD = 12 V With 1 kHz Sine Input | G035 |
Figure 32. THD+N vs Output Power With PVDD = 18 V With 1 kHz Sine Input | G036 |
Figure 33. THD+N vs Output Power With PVDD = 24 V With 1 kHz Sine Input | G037 |
Figure 34. Efficiency vs Output Power | G038 |
Figure 35. THD+N vs Frequency With PVDD = 12 V, POSPK = 1 W | G004 |
Figure 36. THD+N vs Frequency With PVDD = 24 V, POSPK = 1 W | G005 |
Figure 38. THD+N vs Output Power With PVDD = 12 V | G011 |
Figure 39. THD+N vs Output Power With PVDD = 18 V | G012 |
Figure 40. THD+N vs Output Power With PVDD = 24 V | G013 |
Figure 41. Efficiency vs Output Power | G015 |