JAJSGO8F July 2013 – February 2020 TAS5760M
PRODUCTION DATA.
When used in Software Control mode, the device can be placed into double speed mode to support higher sample rates, such as 88.2 kHz and 96 kHz. The tables below detail the supported SCLK rates for each of the available sample rate and MCLK rate configurations. For each fS and MCLK Rate the support SCLK rates are shown and are represented in multiples of the sample rate, which is written as "x fS".
MCLK Rate [x fS] | ||||||
---|---|---|---|---|---|---|
128 | 192 | 256 | 384 | 512 | ||
Sample Rate [kHz] | 12 | N/S | N/S | N/S | N/S | 32, 48, 64 |
16 | N/S | N/S | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | |
24 | N/S | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | |
32 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | |
38 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | |
44.1 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | |
48 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 |
MCLK Rate [x fS] | ||||
---|---|---|---|---|
128 | 192 | 256 | ||
Sample Rate [kHz] | 88.2 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 |
96 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 |