JAJSFH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Hybrid Modulation is designed to minimized power loss without compromising the THD+N performance, and is optimized for battery-powered applications. With Hybrid modulation enabled, device detects the input signal level and adjust PWM duty cycle dynamically based on PVDD. Hybrid modulation achieves ultra low idle current and maintains the same audio performance level as the BD Modulation. In order to minimize the power dissipation, low switching frequency (For example, Fsw = 384 kHz) with proper LC filter (15 µH + 0.68 µF or 22 µH + 0.68 µF) is recommended.
1) With Hybrid Modulation, users need to input the system's PVDD value via device development App.
2) With Hybrid Modulation, Change device state from Deep Sleep Mode to Play Mode, specific sequence is required: