JAJSFH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 7-6 lists the memory-mapped registers for the CONTROL PORT. All register offset addresses not listed in Table 7-6 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
1h | RESET_CTRL | Register 1 | Go |
2h | DEVICE_CTRL_1 | Register 2 | Go |
3h | DEVICE_CTRL_2 | Register 3 | Go |
Fh | I2C_PAGE_AUTO_INC | Register 15 | Go |
28h | SIG_CH_CTRL | Register 40 | Go |
29h | CLOCK_DET_CTRL | Register 41 | Go |
30h | SDOUT_SEL | Register 48 | Go |
31h | I2S_CTRL | Register 49 | Go |
33h | SAP_CTRL1 | Register 51 | Go |
34h | SAP_CTRL2 | Register 52 | Go |
35h | SAP_CTRL3 | Register 53 | Go |
37h | FS_MON | Register 55 | Go |
38h | BCK_MON | Register 56 | Go |
39h | CLKDET_STATUS | Register 57 | Go |
4Ch | DIG_VOL_CTRL | Register 76 | Go |
4Eh | DIG_VOL_CTRL2 | Register 78 | Go |
4Fh | DIG_VOL_CTRL3 | Register 79 | Go |
50h | AUTO_MUTE_CTRL | Register 80 | Go |
51h | AUTO_MUTE_TIME | Register 81 | Go |
53h | ANA_CTRL | Register 83 | Go |
54h | AGAIN | Register 84 | Go |
5Ch | BQ_WR_CTRL1 | Register 92 | Go |
5Dh | DAC_CTRL | Register 93 | Go |
60h | ADR_PIN_CTRL | Register 96 | Go |
61h | ADR_PIN_CONFIG | Register 97 | Go |
66h | DSP_MISC | Register 102 | Go |
67h | DIE_ID | Register 103 | Go |
68h | POWER_STATE | Register 104 | Go |
69h | AUTOMUTE_STATE | Register 105 | Go |
6Ah | PHASE_CTRL | Register 106 | Go |
6Bh | SS_CTRL0 | Register 107 | Go |
6Ch | SS_CTRL1 | Register 108 | Go |
6Dh | SS_CTRL2 | Register 109 | Go |
6Eh | SS_CTRL3 | Register 110 | Go |
6Fh | SS_CTRL4 | Register 111 | Go |
70h | CHAN_FAULT | Register 112 | Go |
71h | GLOBAL_FAULT1 | Register 113 | Go |
72h | GLOBAL_FAULT2 | Register 114 | Go |
73h | OT WARNING | Register 115 | Go |
74h | PIN_CONTROL1 | Register 116 | Go |
75h | PIN_CONTROL2 | Register 117 | Go |
76h | MISC_CONTROL | Register 118 | Go |
78h | FAULT_CLEAR | Register 120 | Go |
Complex bit access types are encoded to fit into small table cells. Table 7-7 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
RESET_CTRL is shown in Figure 7-16 and described in Table 7-8.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RST_MOD | RESERVED | RST_REG | ||||
R/W | W | R | W | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R/W | 000 | This bit is reserved |
4 | RST_MOD | W | 0 | WRITE CLEAR BIT Reset Modules WRITE CLEAR BIT Reset full digital core This bit resets full digital signal chain (Include DSP and Control Port Registers). Since the DSP is also reset, the coeffient RAM content will also be cleared by the DSP. 0: Normal 1: Reset modules |
3-1 | RESERVED | R | 000 | This bit is reserved |
0 | RST_CONTROL_REG | W | 0 | WRITE CLEAR BIT Reset Registers This bit resets the control port registers back to their initial values. The RAM content is not cleared. 0: Normal 1: Reset control port registers |
DEVICE_CTRL_1 is shown in Figure 7-17 and described in Table 7-9.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | FSW_SEL | RESERVED | DAMP_PBTL | DAMP_MOD | |||
R/W | R/W | R/W | R/W | R/W | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0 | This bit is reserved |
6-4 | FSW_SEL | R/W | 000 | SELECT FSW 000:768K 001:384K 011:480K 100:576K 010:Reserved 101:Reserved 110:Reserved 111:Reserved |
3 | RESERVED | R/W | 0 | This bit is reserved |
2 | DAMP_PBTL | R/W | 0 | 0: SET DAMP TO BTL MODE 1: SET DAMP TO PBTL MODE |
1-0 | DAMP_MOD | R/W | 00 | 00:BD MODE 01:1SPW MODE 10:HYBRID MODE |
DEVICE_CTRL_2 is shown in Figure 7-18 and described in Table 7-10.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DIS_DSP | MUTE | RESERVED | CTRL_STATE | |||
R/W | R/W | R/W | R/W | R/W | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R/W | 000 | This bit is reserved |
4 | DIS_DSP | R/W | 1 | DSP reset When the bit is made 0, DSP will start powering up and send out data. This needs to be made 0 only after all the input clocks are settled so that DMA channels do not go out of sync. 0: Normal operation 1: Reset the DSP |
3 | MUTE | R/W | 0 | Mute Both Left /Right Channel This bit issues soft mute request for the left/right channel. The volume will be smoothly ramped down/up to avoid pop/click noise. 0: Normal volume 1: Mute |
2 | RESERVED | R/W | 0 | This bit is reserved |
1-0 | CTRL_STATE | R/W | 00 | Device state control register 00: Deep Sleep 01: Sleep 10: Hi-Z, 11: PLAY |
I2C_PAGE_AUTO_INC is shown in Figure 7-19 and described in Table 7-11.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PAGE_AUTOINC_REG | RESERVED | |||||
R/W | R/W | R/W | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R/W | 0000 | This bit is reserved |
3 | PAGE_AUTOINC_REG | R/W | 0 | Page auto increment disable Disable page auto increment mode. for non -zero books. When end of page is reached it goes back to 8th address location of next page when this bit is 0. When this bit is 1 it goes to 0 th location of current page itself like in older part. 0: Enable Page auto increment 1: Disable Page auto increment |
2-0 | RESERVED | R/W | 000 | This bit is reserved |
SIG_CH_CTRL is shown in Figure 7-20 and described in Table 7-12.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BCK_RATIO_CONFIGURE | FS_MODE | ||||||
R/W | R/W | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | BCK_RATIO_CONFIGURE | R/W | 0000 | These bits indicate the configured BCK ratio, the number of BCK clocks in one audio frame. 0011: 32FS 0101: 64FS 0111: 128FS 1001: 256FS 1011: 512FS |
3-0 | FS_MODE | R/W | 0000 | FS Speed Mode These bits select the FS operation mode, which must be set according to the current audio sampling rate. 0000: Auto detection 0010: 8KHz 0100: 16KHz 0110: 32KHz 1000: 44.1KHz 1001: 48KHz 1010: 88.2KHz 1011: 96KHz Others Reserved |
CLOCK_DET_CTRL is shown in Figure 7-21 and described in Table 7-13.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DIS_DET_PLL | DIS_DET_BCLK_RANGE | DIS_DET_FS | DIS_DET_BCLK | DIS_DET_MISS | RESERVED | RESERVED |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0 | This bit is reserved |
6 | DIS_DET_PLL | R/W | 0 | Ignore PLL overate Detection This bit controls whether to ignore the PLL overrate detection. The PLL must be slow than 150MHz or an error will be reported. When ignored, a PLL overrate error will not cause a clock error. 0: Regard PLL overrate detection 1: Ignore PLL overrate detection |
5 | DIS_DET_BCLK_RANGE | R/W | 0 | Ignore BCK Range Detection This bit controls whether to ignore the BCK range detection. The BCK must be stable between 256KHz and 50MHz or an error will be reported. When ignored, a BCK range error will not cause a clock error. 0: Regard BCK Range detection 1: Ignore BCK Range detection |
4 | DIS_DET_FS | R/W | 0 | Ignore FS Error Detection This bit controls whether to ignore the FS Error detection. When ignored, FS error will not cause a clock error.But CLKDET_STATUS will report fs error. 0: Regard FS detection 1: Ignore FS detection |
3 | DIS_DET_BCLK | R/W | 0 | Ignore BCK Detection This bit controls whether to ignore the BCK detection against LRCK. The BCK must be stable between 32FS and 512FS inclusive or an error will be reported. When ignored, a BCK error will not cause a clock error. 0: Regard BCK detection 1: Ignore BCK detection |
2 | DIS_DET_MISS | R/W | 0 | Ignore BCK Missing Detection This bit controls whether to ignore the BCK missing detection. When ignored an BCK missing will not cause a clock error. 0: Regard BCK missing detection 1: Ignore BCK missing detection |
1 | RESERVED | R/W | 0 | This bit is reserved |
0 | RESERVED | R/W | 0 | This bit is reserved |
SDOUT_SEL is shown in Figure 7-22 and described in Table 7-14.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SDOUT_SEL | ||||||
R/W | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | 0 |
This bit is reserved |
|
0 | SDOUT_SEL | R | 0 | SDOUT Select. This bit selects what is being output as SDOUT pin. 0: SDOUT is the DSP output (post-processing) 1: SDOUT is the DSP input (pre-processing) |
I2S_CTRL is shown in Figure 7-23 and described in Table 7-15.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | BCK_INV | RESERVED | RESERVED | RESERVED | |||
R/W | R/W | R/W | R | R | R/W | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R/W | 00 | This bit is reserved |
5 | BCK_INV | R/W | 0 | BCK Polarity This bit sets the inverted BCK mode. In inverted BCK mode, the DAC assumes that the LRCK and DIN edges are aligned to the rising edge of the BCK. Normally they are assumed to be aligned to the falling edge of the BCK. 0: Normal BCK mode 1: Inverted BCK mode |
4-0 | RESERVED | R/W | 00000 | This bit is reserved |
SAP_CTRL1 is shown in Figure 7-24 and described in Table 7-16.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
I2S_SHIFT_MSB | RESERVED | DATA_FORMAT | I2S_LRCLK_PULSE | WORD_LENGTH | |||
R/W | R/W | R/W | R/W | R/W | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | I2S_SHIFT_MSB | R/W | 0 | I2S Shift MSB |
6 | RESERVED | R/W | 0 | This bit is reserved |
5-4 | DATA_FORMAT | R/W | 00 | I2S Data Format These bits control both input and output audio interface formats for DAC operation. 00: I2S 01: TDM/DSP 10: RTJ 11: LTJ |
3-2 | I2S_LRCLK_PULSE | R/W | 00 | 01: lrclk pulse < 8 SCLK. If the high width of LRCLK/FS in TDM/DSP mode is less than 8 cycles of SCK, these two bits need set to 01. |
1-0 | WORD_LENGTH | R/W | 10 | I2S Word Length These bits control both input and output audio interface sample word lengths for DAC operation. 00: 16 bits 01: 20 bits 10: 24 bits 11: 32 bits |
SAP_CTRL2 is shown in Figure 7-25 and described in Table 7-17.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
I2S_SHIFT | |||||||
R/W | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | I2S_SHIFT | R/W | 00000000 | I2S Shift LSB These bits control the offset of audio data in the audio frame for both input and output. The offset is defined as the number of BCK from the starting (MSB) of audio frame to the starting of the desired audio sample. 000000000: offset = 0 BCK (no offset) 000000001: ofsset = 1 BCK 000000010: offset = 2 BCKs and 111111111: offset = 512 BCKs |
SAP_CTRL3 is shown in Figure 7-26 and described in Table 7-18.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LEFT_DAC_DPATH | RESERVED | RIGHT_DAC_DPATH | ||||
R/W | R/W | R/W | R/W | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R/W | 00 | This bit is reserved |
5-4 | LEFT_DAC_DPATH | R/W | 01 | Left DAC Data Path. These bits control the left channel audio data path connection. 00: Zero data (mute) 01: Left channel data 10: Right channel data 11: Reserved (do not set) |
3-2 | RESERVED | R/W | 00 | This bit is reserved |
1-0 | RIGHT_DAC_DPATH | R/W | 01 | Right DAC Data Path. These bits control the right channel audio data path connection. 00: Zero data (mute) 01: Right channel data 10: Left channel data 11: Reserved (do not set) |
FS_MON is shown in Figure 7-27 and described in Table 7-19.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | BCLK_RATIO_HIGH | FS | |||||
R/W | R | R | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R/W | 00 | This bit is reserved |
5-4 | BCLK_RATIO_HIGH | R | 00 | 2 msbs of detected BCK ratio |
3-0 | FS | R | 0000 | These bits indicate the currently detected audio sampling rate. 0000: FS Error 0010: 8KHz 0100: 16KHz 0110: 32KHz 1000: Reserved 1001: 48KHz 1011: 96KHz Others Reserved |
BCK_MON is shown in Figure 7-28 and described in Table 7-20.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BCLK_RATIO_LOW | |||||||
R | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | BCLK_RATIO_LOW | R | 00000000 | These bits indicate the currently detected BCK ratio, the number of BCK clocks in one audio frame. BCK = 32 FS~512 FS |
CLKDET_STATUS is shown in Figure 7-29 and described in Table 7-21.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DET_STATUS | ||||||
R/W | R | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R/W | 00 | This bit is reserved |
5 | DET_STATUS | R | 0 | This bit indicates whether the BCLK is overrate or underrate |
4 | DET_STATUS | R | 0 | This bit indicates whether the PLL is overrate |
3 | DET_STATUS | R | 0 | This bit indicates whether the PLL is locked or not. The PLL will be reported as unlocked when it is disabled. |
2 | DET_STATUS | R | 0 | This bit indicates whether the BCK is missing or not. |
1 | DET_STATUS | R | 0 | This bit indicates whether the BCK is valid or not. The BCK ratio must be stable and in the range of 32-512FS to be valid. |
0 | DET_STATUS | R | 0 | In auto detection mode(reg_fsmode=0),this bit indicated whether the audio sampling rate is valid or not. In non auto detection mode(reg_fsmode!=0), Fs error indicates that configured fs is different with detected fs. Even FS Error Detection Ignore is set, this flag will be also asserted. |
DIG_VOL_CTL is shown in Figure 7-30 and described in Table 7-22.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PGA | |||||||
R/W | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PGA | R/W | 00110000 | Digital Volume These bits control both left and right channel digital volume. The digital volume is 24 dB to -103 dB in -0.5 dB step. 00000000: +24.0 dB 00000001: +23.5 dB ........ and 00101111: +0.5 dB 00110000: 0.0 dB 00110001: -0.5 dB ....... 11111110: -103 dB 11111111: Mute |
DIG_VOL_CTRL2 is shown in Figure 7-31 and described in Table 7-23.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PGA_RAMP_DOWN_SPEED | PGA_RAMP_DOWN_STEP | PGA_RAMP_UP_SPEED | PGA_RAMP_UP_STEP | ||||
R/W | R/W | R/W | R/W | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | PGA_RAMP_DOWN_SPEED | R/W | 00 | Digital Volume Normal Ramp Down Frequency These bits control the frequency of the digital volume updates when the volume is ramping down. 00: Update every 1 FS period 01: Update every 2 FS periods 10: Update every 4 FS periods 11: Directly set the volume to zero (Instant mute) |
5-4 | PGA_RAMP_DOWN_STEP | R/W | 11 | Digital Volume Normal Ramp Down Step These bits control the step of the digital volume updates when the volume is ramping down. 00: Decrement by 4 dB for each update 01: Decrement by 2 dB for each update 10: Decrement by 1 dB for each update 11: Decrement by 0.5 dB for each update |
3-2 | PGA_RAMP_UP_SPEED | R/W | 00 | Digital Volume Normal Ramp Up Frequency These bits control the frequency of the digital volume updates when the volume is ramping up. 00: Update every 1 FS period 01: Update every 2 FS periods 10: Update every 4 FS periods 11: Directly restore the volume (Instant unmute) |
1-0 | PGA_RAMP_UP_STEP | R/W | 11 | Digital Volume Normal Ramp Up Step These bits control the step of the digital volume updates when the volume is ramping up. 00: Increment by 4 dB for each updat 01: Increment by 2 dB for each update 10: Increment by 1 dB for each update 11: Increment by 0.5 dB for each update |
DIG_VOL_CTRL3 is shown in Figure 7-32 and described in Table 7-24.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FAST_RAMP_DOWN_SPEED | FAST_RAMP_DOWN_STEP | RESERVED | |||||
R/W | R/W | R/W | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | FAST_RAMP_DOWN_SPEED | R/W | 00 | Digital Volume Emergency Ramp Down Frequency These bits control the frequency of the digital volume updates when the volume is ramping down due to clock error or power outage, which usually needs faster ramp down compared to normal soft mute. 00: Update every 1 FS period 01: Update every 2 FS periods 10: Update every 4 FS periods 11: Directly set the volume to zero (Instant mute) |
5-4 | FAST_RAMP_DOWN_STEP | R/W | 11 | Digital Volume Emergency Ramp Down Step These bits control the step of the digital volume updates when the volume is ramping down due to clock error or power outage, which usually needs faster ramp down compared to normal soft mute. 00: Decrement by 4 dB for each update 01: Decrement by 2 dB for each update 10: Decrement by 1 dB for each update 11: Decrement by 0.5 dB for each update |
3-0 | RESERVED | R/W | 0000 | This bit is reserved |
AUTO_MUTE_CTRL is shown in Figure 7-33 and described in Table 7-25.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | REG_AUTO_MUTE_CTRL | ||||||
R/W | R/W | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | RESERVED | R/W | 00000 | This bit is reserved |
2 | REG_AUTO_MUTE_CTRL | R/W | 1 | 0: Auto mute left channel and right channel independently. 1: Auto mute left and right channels only when both channels are about to be auto muted |
1 | REG_AUTO_MUTE_CTRL | R/W | 1 | 0: Disable right channel auto mute 1: Enable right channel auto mute |
0 | REG_AUTO_MUTE_CTRL | R/W | 1 | 0: Disable left channel auto mute 1: Enable left channel auto mute bit2: . |
AUTO_MUTE_TIME is shown in Figure 7-34 and described in Table 7-26.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | AUTOMUTE_TIME_LEFT | RESERVED | AUTOMUTE_TIME_RIGHT | ||||
R/W | R/W | R/W | R/W | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0 | This bit is reserved |
6-4 | AUTOMUTE_TIME_LEFT | R/W | 000 | Auto Mute Time for Left Channel These bits specify the length of consecutive zero samples at left channel before the channel can be auto muted. The times shown are for 96 kHz sampling rate and will scale with other rates. 000: 11.5 ms 001: 53 ms 010: 106.5 ms 011: 266.5 ms 100: 0.535 sec 101: 1.065 sec 110: 2.665 sec 111: 5.33 sec |
3 | RESERVED | R/W | 0 | This bit is reserved |
2-0 | AUTOMUTE_TIME_RIGHT | R/W | 000 | Auto Mute Time for Right Channel These bits specify the length of consecutive zero samples at right channel before the channel can be auto muted. The times shown are for 96 kHz sampling rate and will scale with other rates. 000: 11.5 ms 001: 53 ms 010: 106.5 ms 011: 266.5 ms 100: 0.535 sec 101: 1.065 sec 110: 2.665 sec 111: 5.33 sec |
ANA_CTRL is shown in Figure 7-35 and described in Table 7-27.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ANA_CTRL | |||||||
R/W | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0 | This bit is reserved |
6-5 | ANA_CTRL | R/W | 00 | Class-D bandwidth control. 00: 80kHz; 01: 100kHz; 10: 120kHz; 11: 175kHz. With Fsw=768kHz, 175kHz bandwidth should be selected for high audio performance. |
4-0 | RESERVED | R/W | 00000 | These bits are reserved |
AGAIN is shown in Figure 7-36 and described in Table 7-28.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ANA_GAIN | ||||||
R/W | R/W | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R/W | 000 | This bit is reserved |
4-0 | ANA_GAIN | R/W | 00000 | Analog Gain Control , with 0.5dB one step This bit controls the analog gain. 00000: 0 dB (29.5V peak voltage) 00001: -0.5db 11111: -15.5 dB |
BQ_WR_CTRL1 is shown in Figure 7-37 and described in Table 7-29.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | BQ_WR_FIRST_COEF | ||||||
R/W | R/W | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | R/W | 0000000 | This bit is reserved |
0 | BQ_WR_FIRST_COEF | R/W | 0 | Indicate the first coefficient of a BQ is starting to write. |
DAC_CTRL is shown in Figure 7-38 and described in Table 7-30.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC_FREQUENCY_SEL | DAC_DITHER_EN | DAC_DITHER | DAC_CTRL_DEM_SEL | ||||
R/W | R/W | R/W | R/W | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DAC_FREQUENCY_SEL | R/W | 1 | DAC Frequency Select 0: 6.144MHz 1: 3.072MHz |
6-5 | DAC_DITHER_EN | R/W | 11 | DITHER_EN, 00: disable both stage dither 01: enable main stage dither 10: enable second stage dither 11: enbale both stage dither |
4-2 | DAC_DITHER | R/W | 110 | Dither level 100: -2^-7 101: -2^-8 110: -2^-9 111: -2^-10 000: -2^-13 001: -2^-14 010: -2^-15 011: -2^-16 |
1-0 | DAC_CTRL_DEM_SEL | R/W | 00 | 00: Enable DEM 11: Disable DEM |
ADR_PIN_CTRL is shown in Figure 7-39 and described in Table 7-31.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADR_OE | ||||||
R/W - 0x0 | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | R/W | 0000000 | This bit is reserved |
0 | ADR_OE | R/W | 0 | ADR Output Enable This bit sets the direction of the ADR pin 0: ADR is input 1: ADR is output |
ADR_PIN_CONFIG is shown in Figure 7-40 and described in Table 7-32.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADR_PIN_CONFIG | ||||||
R/W | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R/W | 000 | These bits are reserved |
4-0 | ADR_PIN_CONFIG | R/W | 00000 | 00000: off (low) 00011: Auto mute flag (asserted when both L and R channels are auto muted) 00100: Auto mute flag for left channel 0101: Auto mute flag for right channel 00110: Clock invalid flag (clock error or clock missing) 00111: Reserved 01001: Reserved 01011: ADR as FAULTZ output |
DSP_MISC is shown in Figure 7-41 and described in Table 7-33.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BYPASS_CONTROL | |||||||
R/W | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R/W | 0000 | These bits are reserved |
3 | BYPASS CONTROL | R/W | 0 | 1: Left and Right will have use unique coef 0->Right channel will share left channel coefficient |
2 | BYPASS CONTROL | R/W | 0 | 1: bypass 128 tap FIR |
1 | BYPASS CONTROL | R/W | 0 | 1: bypass DRC (Only bypass DRC in L/R channel) |
0 | BYPASS CONTROL | R/W | 0 | 1: bypass EQ (Only bypass EQs in L/R channel) |
DIE_ID is shown in Figure 7-42 and described in Table 7-34.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIE_ID | |||||||
R-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DIE_ID | R | 0h |
DIE ID |
POWER_STATE is shown in Figure 7-43 and described in Table 7-35.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STATE_RPT | |||||||
R | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | STATE_RPT | R | 00000000 |
0: Deep sleep 1: Sleep 2: HIZ 3: Play Others: reserved |
AUTOMUTE_STATE is shown in Figure 7-44 and described in Table 7-36.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ZERO_RIGHT_MON | ZERO_LEFT_MON | |||||
R | R | R | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | RESERVED | R | 000000 | This bit is reserved |
1 | ZERO_RIGHT_MON | R | 0 | This bit indicates the auto mute status for right channel. 0: Not auto muted 1: Auto muted |
0 | ZERO_LEFT_MON | R | 0 | This bit indicates the auto mute status for left channel. 0: Not auto muted 1: Auto muted |
PHASE_CTRL is shown in Figure 7-45 and described in Table 7-37.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RAMP_PHASE_SEL | PHASE_SYNC _SEL | PHASE_SYNC _EN | ||||
R/W | R/W | R/W | R/W | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R/W | 0000 | This bit is reserved |
3-2 | RAMP_PHASE_SEL | R/W | 00 | Select ramp clock phase when multi devices integrated in one system to reduce EMI and peak supply peak current, it is recomended set all devices the same RAMP frequency and same spread spectrum. it must be set before driving device into PLAY mode if this feature is needed. 00: phase 0 01: phase1 10: phase2 11: phase3 |
1 | I2S_SYNC_EN | R/W | 0 | Use I2S to synchronize output PWM phase 0: Disable 1: Enable |
0 | PHASE_SYNC_EN | R/W | 0 | 0: RAMP phase sync disable 1: RAMP phase sync enable |
SS_CTRL0 is shown in Figure 7-46 and described in Table 7-38.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | SS_PRE_DIV_SEL | SS_MANUAL_MODE | RESERVED | SS_RDM_EN | SS_TRI_EN | |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0 | This bit is reserved |
6 | RESERVED | R/W | 0 | This bit is reserved |
5 | SS_PRE_DIV_SEL | R/W | 0 | Select pll clock divide 2 as source clock in manual mode |
4 | SS_MANUAL_MODE | R/W | 0 | Set ramp ss controller to manual mode |
3-2 | RESERVED | R/W | 0 | This bit is reserved |
1 | SS_RDM_EN | R/W | 0 | Random SS enable |
0 | SS_TRI_EN | R/W | 0 | Triangle SS enable |
SS_CTRL1 is shown in Figure 7-47 and described in Table 7-39.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SS_RDM_CTRL | SS_TRI_CTRL | |||||
R/W | R/W | R/W | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0 | This bit is reserved |
6-4 | SS_RDM_CTRL | R/W | 000 | Random SS range control |
3-0 | SS_TRI_CTRL | R/W | 0000 | Triangle SS frequency and range control |
SS_CTRL2 is shown in Figure 7-48 and described in Table 7-40.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TM_FREQ_CTRL | |||||||
R/W | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | TM_FREQ_CTRL | R/W | 01010000 | Control ramp frequency in manual mode, F=61440000/N |
SS_CTRL3 is shown in Figure 7-49 and described in Table 7-41.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TM_DSTEP_CTRL | TM_USTEP_CTRL | ||||||
R/W | R/W | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | SS_TM_DSTEP_CTRL | R/W | 0001 | Control triangle mode spread spectrum fall step in ramp ss manual mode |
3-0 | SS_TM_USTEP_CTRL | R/W | 0001 | Control triangle mode spread spectrum rise step in ramp ss manual mode |
SS_CTRL4 is shown in Figure 7-50 and described in Table 7-42.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | TM_AMP_CTRL | SS_TM_PERIOD_BOUNDRY | |||||
R/W | R/W | R/W | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0 | This bit is reserved |
6-5 | TM_AMP_CTRL | R/W | 01 | Control ramp amp ctrl in ramp ss manual model |
4-0 | SS_TM_PERIOD_BOUNDRY | R/W | 00100 | Control triangle mode spread spectrum boundary in ramp ss manual mode |
CHAN_FAULT is shown in Figure 7-51 and described in Table 7-43.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CH1_DC_1 | CH2_DC_1 | CH1_OC_I | CH2_OC_I | |||
R | R | R | R | R | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R | 0000 | This bit is reserved |
3 | CH1_DC_1 | R | 0 | Left channel DC fault |
2 | CH2_DC_1 | R | 0 | Right channel DC fault |
1 | CH1_OC_I | R | 0 | Left channel over current fault |
0 | CH2_OC_I | R | 0 | Right channel over current fault |
GLOBAL_FAULT1 is shown in Figure 7-52 and described in Table 7-44.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OTP_CRC_ERROR | BQ_WR_ERROR | CLK_FAULT_I | PVDD_OV_I | PVDD_UV_I | |||
R | R | R | R | R | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | OTP_CRC_ERROR | R | 0h | Indicate OTP CRC check error. |
6 | BQ_WR_ERROR | R | 0h | The recent BQ is written failed |
5-3 | RESERVED | R | 0h | This bit is reserved |
2 | CLK_FAULT_I | R | 0h | Clock fault |
1 | PVDD_OV_I | R | 0h | PVDD OV fault |
0 | PVDD_UV_I | R | 0h | PVDD UV fault |
GLOBAL_FAULT2 is shown in Figure 7-53 and described in Table 7-45.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | OTSD_I | |||||
R | R | R | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | R | 0000000 | This bit is reserved |
0 | OTSD_I | R | 0 | Over temperature shut down fault |
OT_WARNING is shown in Figure 7-54 and described in Table 7-46.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | OTW | RESERVED | ||||
R | R | R | R | R | R | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 00 | This bit is reserved |
5-3 | RESERVED | R | 000 | This bit is reserved |
2 | OTW | R | 0 | Over temperature warning ,135C |
1-0 | RESERVED | R | 00 | This bit is reserved |
PIN_CONTROL1 is shown in Figure 7-55 and described in Table 7-47.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MASK_OTSD | MASK_DVDD_UV | MASK_DVDD_OV | MASK_CLK_FAULT | MASK_PVDD_UV | MASK_PVDD_OV | MASK_DC | MASK_OC |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | MASK_OTSD | R/W | 0 | Mask OTSD fault report |
6 | MASK_DVDD_UV | R/W | 0 | Mask DVDD UV fault report |
5 | MASK_DVDD_OV | R/W | 0 | Mask DVDD OV fault report |
4 | MASK_CLK_FAULT | R/W | 0 | Mask clock fault report |
3 | MASK_PVDD_UV | R/W | 0 | Mask PVDD UV fault report |
2 | MASK_PVDD_OV | R/W | 0 | Mask PVDD OV fault report |
1 | MASK_DC | R/W | 0 | Mask DC fault report |
0 | MASK_OC | R/W | 0 | Mask OC fault report |
PIN_CONTROL2 is shown in Figure 7-56 and described in Table 7-48.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CLKFLT_LATCH_EN | OTSD_LATCH_EN | OTW_LATCH_EN | MASK_OTW | RESERVED | ||
R/W | R/W | R/W | R/W | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R/W | 11 | This bit is reserved |
5 | CLKFLT_LATCH_EN | R/W | 1 | Enable clock fault latch |
4 | OTSD_LATCH_EN | R/W | 1 | Enable OTSD fault latch |
3 | OTW_LATCH_EN | R/W | 1 | Enable OT warning latch |
2 | MASK_OTW | R/W | 0 | Mask OT warning report |
1-0 | RESERVED | R/W | 00 | This bit is reserved |
MISC_CONTROL is shown in Figure 7-57 and described in Table 7-49.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DET_STATUS_LATCH | RESERVED | OTSD_AUTO_REC_EN | RESERVED | ||||
R/W | R/W | R/W | R/W | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DET_STATUS_LATCH | R/W | 0 | 1:Latch clock detection status 0:Don't latch clock detection status |
6-5 | RESERVED | R/W | 00 | This bit is reserved |
4 | OTSD_AUTO_REC_EN | R/W | 0 | OTSD auto recovery enable |
3-0 | RESERVED | R/W | 0000 | This bit is reserved |
FAULT_CLEAR is shown in Figure 7-58 and described in Table 7-50.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ANALOG_FAULT_CLEAR | RESERVED | ||||||
W | R/W | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ANALOG_FAULT_CLEAR | W | 0 | WRITE CLEAR BIT. Once write this bit to 1, device will clear analog fault |
6-0 | RESERVED | R/W | 0000000 | This bit is reserved |