JAJSFH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The requirement for the supporting components for the TAS5805M device in a Stereo 2.0 (BTL) system is provide in Table 8-3 and Table 8-4
REFERENCE DESIGNATOR | VALUE | SIZE | DETAILED DESCRIPTION |
---|---|---|---|
C1,C2,C5,C6 | 22uF | 0805 | CAP, CERM, 22 µF, 35 V, +/- 20%, JB, 0805 |
C3,C4 | 0.1uF | 0402 | CAP, CERM, 0.1 µF, 50 V, +/- 10%, X7R, 0402 |
C7 | 4.7uF | 0603 | CAP, CERM, 4.7 µF, 10 V, +/- 10%, X5R, 0603 |
C8 | 0.1uF | 0603 | CAP, CERM, 0.1 µF, 16 V, +/- 10%, X7R, 0603 |
C9,C10 | 1uF | 0603 | CAP, CERM, 1 µF, 16 V, +/- 10%, X5R, 0603 |
R1 | 4.70k | 0402 | RES, 4.70 k, 1%, 0.0625 W, 0402 |
R2 | 10.0k | 0404 | RES, 10.0 k, 1%, 0.063 W, 0402 |
C11,C12,C13,C14 | 0.22uF | 0603 | CAP, CERM, 0.22 µF, 50 V, +/- 10%, X7R, 0603 |
C15,C16,C17,C18,C19,C20,C21,C22,C23 | 2200pF | 0603 | CAP, CERM, 2200 pF, 100 V,+/- 10%, X7R, 0603 |
R3,R4,R5,R6 | 68 ohm | 0603 | ES, 68, 5%, 0.1 W, 0603 |
L1,L2,L3,L4 | 300 ohm | 0806 | Ferrite Bead, 300 ohm @ 100 MHz, 3.1 A, 0806 |
L5 | 100 ohm | 0806 | Ferrite Bead, 100 ohm @ 100 MHz, 4 A, 0806 |
With Low EMI technology, TAS5805M keeps enough EMI margin for most of application cases where PVDD < 14V with ferrite bead (Low BOM cost). With Ferrite Bead and capacitor as the output filter, Figure 8-1 and Table 8-3 includes a good configuration (Proper value of Ferrite bead, Capacitor, Resistor) to achieve enough EMI margin for the typical case which PVDD = 12V, Speaker Load = 8Ω/6Ω, each speaker wire with 1m length, Output Power = 1W/4W/8W for each channel.
REFERENCE DESIGNATOR | VALUE | SIZE | DETAILED DESCRIPTION |
---|---|---|---|
C1,C6 | 390 µF | 10mmx10mm | CAP, AL, 390 µF, 35 V, ±20%, 0.08 ohm, SMD |
C2,C5 | 22 µF | 0603 | CAP, CERM, 22 µF, 35 V, ±20%, JB, 0805 |
C3,C4 | 0.1 µF | 0402 | CAP, CERM, 0.1 µF, 50 V, ±10%, X7R, 0402 |
C7 | 4.7 µF | 0603 | CAP, CERM, 4.7 µF, 10 V, ±10%, X5R, 0603 |
C8 | 0.1 µF | 0603 | CAP, CERM, 0.1 µF, 16 V, ±10%, X7R, 0603 |
C9,C10 | 1 µF | 0603 | CAP, CERM, 1 µF, 16 V, ±10%, X5R, 0603 |
R1 | 4.70 k | 0402 | RES, 4.70 k, 1%, 0.0625 W, 0402 |
R2 | 10.0 k | 0404 | RES, 10.0 k, 1%, 0.063 W, 0402 |
C11,C12,C13,C14 | 0.22 µF | 0603 | CAP, CERM, 0.22 µF, 50 V, ±10%, X7R, 0603 |
C15,C16,C17,C18 | 0.68 µF | 0805 | CAP, CERM, 0.68 µF, 50 V, ±10%, X7R, 0805 |
L1,L2,L3,L4 | 10 µH | Inductor, Shielded, 10 µH, 4.4 A, 0.023 ohm, SMD |
With Inductor as the output filter, designers can achieve ultra low idle current (with Hybrid Modulation or 1SPW Modulation) and keep large EMI margin. As the switching frequency of TAS5805M can be adjustable from 384 kHz to 768 kHz. Higher switching frequency means smaller Inductor value needed.