JAJSHH6 May 2019 TAS5806M
PRODUCTION DATA.
PVDD = 12 V | 4.7 µH + 0.68 µF | |
FSW = 768 kHz | 1 SPW Modulation | Load = 6 Ω |
PVDD = 12 V | 4.7 µH + 0.68 µF | |
FSW = 768 kHz | 1 SPW Modulation | Load = 6 Ω |
PVDD = 18 V | 10 µH + 0.68 µF | |
FSW = 768 kHz | 1 SPW Modulation | Load = 8 Ω |
PVDD = 18 V | 4.7 µH + 0.68 µF | |
FSW = 768 kHz | 1 SPW Modulation | Load = 8 Ω |