JAJSHH5 May 2019 TAS5806MD
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
V(POWER) | Power supply inputs | HPVDD | 3 | 3.3 | 3.63 | V |
DVDD | 1.62 | 3.63 | ||||
PVDD | 4.5 | 26.4 | ||||
RSPK | Minimum speaker load | BTL Mode (4.5V<PVDD<16V) | 3.2 | 4 | Ω | |
BTL Mode (16V<PVDD<24V) | 4.8 | 6 | Ω | |||
PBLT Mode (4.5V<PVDD<16V) | 1.6 | 2 | Ω | |||
PBLT Mode (16V<PVDD<24V) | 2.4 | 3 | Ω | |||
LOUT | Minimum inductor value in LC filter under short-circuit condition | 1 | 4.7 | µH | ||
R_hp_L | Headphone-mode load impedance (HPL/HPR) | 16 | 32 | Ω | ||
R_ln_L | Line-driver-mode load impedance (HPL/HPR) | 1 | 10 | kΩ |