10.6.1.20 AUTO_MUTE_TIME Register (Offset = 51h) [reset = 0x00]
AUTO_MUTE_TIME is shown in Figure 101 and described in Table 26.
Return to Summary Table.
Figure 101. AUTO_MUTE_TIME Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
AUTOMUTE_TIME_LEFT |
RESERVED |
AUTOMUTE_TIME_RIGHT |
R/W |
R/W |
R/W |
R/W |
|
Table 26. AUTO_MUTE_TIME Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7 |
RESERVED |
R/W |
0 |
This bit is reserved
|
6-4 |
AUTOMUTE_TIME_LEFT |
R/W |
000 |
Auto Mute Time for Left Channel
These bits specify the length of consecutive zero samples at left channel before the channel can be auto muted. The times shown are for 96 kHz sampling rate and will scale with other rates.
000: 11.5 ms
001: 53 ms
010: 106.5 ms
011: 266.5 ms
100: 0.535 sec
101: 1.065 sec
110: 2.665 sec
111: 5.33 sec |
3 |
RESERVED |
R/W |
0 |
This bit is reserved
|
2-0 |
AUTOMUTE_TIME_RIGHT |
R/W |
000 |
Auto Mute Time for Right Channel
These bits specify the length of consecutive zero samples at right channel before the channel can be auto muted. The times shown are for 96 kHz sampling rate and will scale with other rates.
000: 11.5 ms
001: 53 ms
010: 106.5 ms
011: 266.5 ms
100: 0.535 sec
101: 1.065 sec
110: 2.665 sec
111: 5.33 sec |