JAJSKP7 December 2020 TAS5822M
PRODUCTION DATA
ORDERABLE PART NUMBER | RECOMMENDED PVDD RANGE | Typical Peak Current (speaker current) | RDS(ON) OPTION | Package |
---|---|---|---|---|
TAS5805M | 4.5 V to 26.4 V | 5A | 180 mΩ | TSSOP 28 |
TAS5806M | 4.5 V to 26.4 V | 5A | 180 mΩ | TSSOP 38 (Pin to Pin with TAS5822M) |
TAS5822M | 4.5 V to 26.4 V | 7A | 90 mΩ | TSSOP 38 (Pin to Pin with TAS5806M) |