JAJSKP7 December 2020 TAS5822M
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
V(POWER) | Power supply inputs | DVDD | 1.62 | 3.63 | V | |
PVDD | 4.5 | 26.4 | ||||
Recommended PVDD Range(1) | BTL mode, Speaker Load =4Ω (+/-20% Variation) | 4.5 | 20.8 | V | ||
BTL mode, Speaker Load =5Ω (+/-20% Variation) | 4.5 | 26 | V | |||
BTL mode, Speaker Load =6Ω (+/-20% Variation) | 4.5 | 26.4 | V | |||
BTL mode, Speaker Load =8Ω (+/-20% Variation) | 4.5 | 26.4 | V | |||
PBTL mode, Speaker Load =2Ω (+/-20% Variation) | 4.5 | 21 | V | |||
PBTL mode, Speaker Load =3Ω (+/-20% Variation) | 4.5 | 26.4 | V | |||
PBTL mode, Speaker Load =4Ω (+/-20% Variation) | 4.5 | 26.4 | V | |||
VIH(DigIn) | Input logic high for DVDD referenced digital inputs | 0.9 × VDVDD | DVDD | V | ||
VIL(DigIn) | Input logic low for DVDD referenced digital inputs | 0.1 × VDVDD | V | |||
LOUT | Minimum inductor value in LC filter under short-circuit condition | 1 | µH |